JAJSED0G May 2012 – January 2018 CDCM6208
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fVCO | VCO frequency range | V1 | 2.39 | 2.55 | GHz | |
V2 | 2.94 | 3.13 | ||||
KVCO | VCO gain | V1, 2.39 GHz | 178 | MHz/V | ||
V1, 2.50 GHz | 204 | |||||
V1, 2.55 GHz | 213 | |||||
V2, 2.94 GHz | 236 | |||||
V2, 3.00 GHz | 250 | |||||
V2, 3.13 GHz | 283 | |||||
fPFD | PFD input frequency | 0.008 | 100 | MHz | ||
ICP-L | High impedance mode charge pump leakage | ±700 | nA | |||
fFOM | Estimated PLL figure of merit (FOM) | Measured in-band phase noise at the VCO output minus 20log(N-divider) at the flat region | –224 | dBc/Hz | ||
tSTARTUP | Start-up time (see Figure 60) | Power supply ramp time of 1ms from 0 V to 1.7 V, final frequency accuracy of 10 ppm, fPFD = 25 MHz, CDCM6208 pin mode use case #2, CPDN_to_GND = 22 nF | ||||
with PRI input signal | 12.8 | ms | ||||
with NDK 25 MHz crystal | 12.85 | ms |