JAJSED0G May 2012 – January 2018 CDCM6208
PRODUCTION DATA.
The following two tables provide the internal charge pump and R3/C3 settings for pin modes. The designer can either design their own optimized loop filter, or use the suggested loop filter in the Table 10.
SI_MODE [1:0] | PIN[4:0] | USECASE | f(PFD)
[MHz] |
ICP
[mA] |
SUGGESTED LOOP FILTER
C1/R2/C2 |
INTERNAL LPF COMPONENTS | |
---|---|---|---|---|---|---|---|
R3 | C3 | ||||||
00 | out | SPI Default | 25 | 2.5 | 100pF/500R/22nF | 100 Ω | 242.5 pF |
10 | 0x00 | Pin Mode 1 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x01 | Pin Mode 2 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x02 | Pin Mode 3 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x03 | Pin Mode 4 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x04 | Pin Mode 5 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x05 | Pin Mode 6 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x06 | Pin Mode 7 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x07 | Pin Mode 8 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x08 | Pin Mode 9 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x09 | Pin Mode 10 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x0A | Pin Mode 11 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x0B | Pin Mode 12 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x0C | Pin Mode 13 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x0D | Pin Mode 14 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x0E | Pin Mode 15 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x0F | Pin Mode 16 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x10 | Pin Mode 17 - V1 | 30.72 | 2.5 | 220pF/400/22nF | 100 Ω | 242.5 pF |
10 | 0x11 | Pin Mode 18 - V1 | 24.8832 | 2.5 | 100pF/500R/22nF | 100 Ω | 242.5 pF |
10 | 0x12 | Pin Mode 19 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x13 | Pin Mode 20 - V1 | 0.008 | 0.5 | 1uF/1.3k/22uF | 4010 Ω | 562.5 pF |
10 | 0x14 | Pin Mode 21 - V1 | 25 | 2.5 | 100pF/500R/22nF | 100 Ω | 242.5 pF |
10 | 0x15 | Pin Mode 22 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x16 | Pin Mode 23 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x17 | Pin Mode 24 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x18 | Pin Mode 25 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x19 | Pin Mode 26 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x1A | Pin Mode 27 - V1 | 25 | 2.5 | 10 Ω | 30.0 pF | |
10 | 0x1B | Pin Mode 28 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x1C | Pin Mode 29 - V1 | 10 | 2.5 | 20pF/1210/68nF | 100 Ω | 242.5 pF |
10 | 0x1D | Pin Mode 30 - V1 | 25 | 2.5 | 100pF/500R/22nF | 100 Ω | 242.5 pF |
10 | 0x1E | Pin Mode 31 - V1 | 0.04 | 0.5 | 4.7uF/250/47uF | 4010 Ω | 562.5 pF |
10 | 0x1F | Pin Mode 32 - V1 | 25 | 2.5 | 100pF/500R/22nF | 100 Ω | 242.5 pF |
SI_MODE [1:0] | PIN[4:0] | USECASE | f(PFD)
[MHz] |
ICP
[mA] |
SUGGESTED LOOP FILTER
C1/R2/C2 |
INTERNAL LPF COMPONENTS | |
---|---|---|---|---|---|---|---|
R3 | C3 | ||||||
00 | out | SPI Default | 30.72 | 2.5 | 470pF/560R/100nF | 100 Ω | 242.5 pF |
10 | 0x00 | Pin Mode 1 - V1 | 19.44 | 2.5 | 330pF/530R/22nF | 100 Ω | 242.5 pF |
10 | 0x01 | Pin Mode 2 - V1 | 19.44 | 0.5 | 4.7uF/10R/100uF | 4010 Ω | 562.5 pF |
10 | 0x02 | Pin Mode 3 - V1 | 19.44 | 2.5 | 330pF/530R/22nF | 100 Ω | 242.5 pF |
10 | 0x03 | Pin Mode 4 - V1 | 19.44 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x04 | Pin Mode 5 - V1 | 25 | 2.5 | 200pF/400R/22nF | 100 Ω | 242.5 pF |
10 | 0x05 | Pin Mode 6 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x06 | Pin Mode 7 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x07 | Pin Mode 8 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x08 | Pin Mode 9 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x09 | Pin Mode 10 - V1 | 38.4 | 2.5 | 220p/280R/22n | 100 Ω | 242.5 pF |
10 | 0x0A | Pin Mode 11 - V1 | 9.6 | 0.5 | 4.7uF/10R/100uF | 4010 Ω | 562.5 pF |
10 | 0x0B | Pin Mode 12 - V1 | 25 | 2.5 | 200pF/400R/22nF | 100 Ω | 242.5 pF |
10 | 0x0C | Pin Mode 13 - V1 | 3.072 | 0.5 | 10uF/15R/100uF | 4010 Ω | 562.5 pF |
10 | 0x0D | Pin Mode 14 - V1 | 0.384 | 0.5 | 10uF/42R/100uF | 4010 Ω | 562.5 pF |
10 | 0x0E | Pin Mode 15 - V1 | 30.72 | 2.5 | 470pF/560R/100nF | 100 Ω | 242.5 pF |
10 | 0x0F | Pin Mode 16 - V1 | 19.44 | 2.5 | 330pF/530R/22nF | 100 Ω | 242.5 pF |
10 | 0x10 | Pin Mode 17 - V1 | 30.72 | 2.5 | 470pF/560R/100nF | 100 Ω | 242.5 pF |
10 | 0x11 | Pin Mode 18 - V1 | 6.25 | 2.5 | 100p/1.1k/10n | 530 Ω | 310.0 pF |
10 | 0x12 | Pin Mode 19 - V1 | 25 | 2.5 | 200pF/400R/22nF | 100 Ω | 242.5 pF |
10 | 0x13 | Pin Mode 20 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x14 | Pin Mode 21 - V1 | 25 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x15 | Pin Mode 22 - V1 | 1 | 2.5 | 100p/1.5k/100n | 4010 Ω | 562.5 pF |
10 | 0x16 | Pin Mode 23 - V1 | 3.84 | 1.5 | 22nF/220R/1uF | 1050 Ω | 562.5 pF |
10 | 0x17 | Pin Mode 24 - V1 | 30.72 | 2.5 | 470pF/560R/100nF | 100 Ω | 242.5 pF |
10 | 0x18 | Pin Mode 25 - V1 | 25 | 2.5 | 200pF/400R/22nF | 100 Ω | 242.5 pF |
10 | 0x19 | Pin Mode 26 - V1 | 0.08 | 1 | 5uF/100/100uF | 4010 Ω | 562.5 pF |
10 | 0x1A | Pin Mode 27 - V1 | 30.72 | 2.5 | 470pF/560R/100nF | 10 Ω | 242.5 pF |
10 | 0x1B | Pin Mode 28 - V1 | 0.08 | 1 | 5uF/100/100uF | 4010 Ω | 562.5 pF |
10 | 0x1C | Pin Mode 29 - V1 | 0.01 | 1.5 | 5uF/200/100uF | 4010 Ω | 562.5 pF |
10 | 0x1D | Pin Mode 30 - V1 | 30.72 | 2.5 | 470pF/560R/100nF | 100 Ω | 242.5 pF |
10 | 0x1E | Pin Mode 31 - V1 | 30.72 | 2.5 | 100 Ω | 242.5 pF | |
10 | 0x1F | Pin Mode 32 - V1 | 30.72 | 2.5 | 100 Ω | 242.5 pF |