The CDCM6208V2G is a highly versatile, low jitter, low-power frequency synthesizer that can generate eight low jitter clock outputs, selectable between LVPECL-like high-swing CML, normal-swing CML, LVDS-like low-power CML, HCSL, or LVCMOS, from one of two inputs that can feature a low frequency crystal or CML, LVPECL, LVDS, or LVCMOS signals for a variety of wireless infrastructure baseband, wireline data communication, computing, low power medical imaging and portable test and measurement applications. The CDCM6208V2G also features an innovative fractional divider architecture for four of its outputs that can generate any frequency with better than 1ppm frequency accuracy. The CDCM6208V2G can be easily configured through I2C or SPI programming interface and in the absence of serial interface, pin mode is also available that can set the device in 1 of 32 distinct pre-programmed configurations using control pins.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CDCM6208V2G | VQFN (48) | 7.00 mm × 7.00 mm |
DATE | REVISION | NOTES |
---|---|---|
March 2016 | * | Initial release. |
In synthesizer mode, the overall output jitter performance is less than 0.5 ps-rms (10 k - 20 MHz) or 20 ps-pp (unbound) on output using integer dividers and is between 50 to 220 ps-pp (10 k - 40 MHz) on outputs using fractional dividers depending on the prescaler output frequency.
In jitter cleaner mode, the overall output jitter is less than 2.1 ps-rms (10 k - 20 MHz) or 40 ps-pp on output using integer dividers and is less than 70 ps to 240 ps-pp on outputs using fractional dividers. The CDCM6208V2G is packaged in a small 48-pin 7 mm x 7 mm QFN package.
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
PRI_REFP | 8 | Input | Universal | Primary Reference Input + |
PRI_REFN | 9 | Input | Universal | Primary Reference Input – |
VDD_PRI_REF | 7 | PWR | Analog | Supply pin for reference inputs to set between 1.8 V, 2.5 V, or 3.3 V or connect to VDD_SEC_REF. |
SEC_REFP | 11 | Input | Universal | Secondary Reference Input + |
SEC_REFN | 12 | Input | Universal | Secondary Reference Input – |
VDD_SEC_REF | 10 | PWR | Analog | Supply pin for reference inputs to set between 1.8 V, 2.5 V, or 3.3 V or connect to VDD_PRI_REF(2). |
REF_SEL | 6 | Input | LVCMOS 50kΩ pull-up |
Manual Reference Selection MUX for PLL. In SPI or I2C mode the reference selection is also controlled through Register 4 bit 12. REF_SEL = 0 (≤ VIL): selects PRI_REF REF_SEL = 1 (≥ VIH): selects SEC_REF (when Reg 4.12 = 1). See Table 35 for detail. |
ELF | 41 | Output | Analog | External loop filter pin for PLL |
Y0_P | 14 | Output | Universal | Output 0 Positive Terminal |
Y0_N | 15 | Output | Universal | Output 0 Negative Terminal |
Y1_P | 17 | Output | Universal | Output 1 Positive Terminal |
Y1_N | 16 | Output | Universal | Output 1 Negative Terminal |
VDD_Y0_Y1 (2 pins) | 13, 18 | PWR | Analog | Supply pin for outputs 0, 1 to set between 1.8 V, 2.5 V or 3.3 V |
Y2_P | 20 | Output | Universal | Output 2 Positive Terminal |
Y2_N | 21 | Output | Universal | Output 2 Negative Terminal |
Y3_P | 23 | Output | Universal | Output 3 Positive Terminal |
Y3_N | 22 | Output | Universal | Output 3 Negative Terminal |
VDD_Y2_Y3 (2 pins) | 19, 24 | PWR | Analog | Supply pin for outputs 2, 3 to set between 1.8 V, 2.5 V or 3.3 V |
Y4_P | 26 | Output | Universal | Output 4 Positive Terminal |
Y4_N | 25 | Output | Universal | Output 4 Negative Terminal |
VDD_Y4 | 27 | PWR | Analog | Supply pin for output 4 to set between 1.8 V, 2.5 V or 3.3 V |
Y5_P | 29 | Output | Universal | Output 5 Positive Terminal |
Y5_N | 28 | Output | Universal | Output 5 Negative Terminal |
VDD_Y5 | 30 | PWR | Analog | Supply pin for output 5 to set between 1.8 V, 2.5 V or 3.3 V |
Y6_P | 32 | Output | Universal | Output 6 Positive Terminal |
Y6_N | 33 | Output | Universal | Output 6 Negative Terminal |
VDD_Y6 | 31 | PWR | Analog | Supply pin for output 6 to set between 1.8 V, 2.5 V or 3.3 V |
Y7_P | 35 | Output | Universal | Output 7 Positive Terminal |
Y7_N | 36 | Output | Universal | Output 7 Negative Terminal |
VDD_Y7 | 34 | PWR | Analog | Supply pin for output 7 to set between 1.8 V, 2.5 V or 3.3 V |
VDD_VCO | 39 | PWR | Analog | Analog power supply for PLL/VCO; This pin is sensitive to power supply noise; The supply of this pin and the VDD_PLL2 supply pin can be combined as they are both analog and sensitive supplies |
VDD_PLL1 | 37 | PWR | Analog | Analog Power Supply Connections |
VDD_PLL2 | 38 | PWR | Analog | Analog Power Supply Connections; This pin is sensitive to power supply noise; The supply of VDD_PLL2 and VDD_VCO can be combined as these pins are both power-sensitive, analog supply pins |
DVDD | 48 | PWR | Analog | Digital Power Supply Connections; This is also the reference supply voltage for all control inputs and must match the expected input signal swing of control inputs. |
GND | PAD | PWR | Analog | Power Supply Ground and Thermal Pad |
STATUS0 | 46 | Output | LVCMOS | Status pin 0 (see Table 6 for details) |
STATUS1/PIN0 | 45 | Output/ Input |
LVCMOS no pull resistor |
STATUS1: Status pin in SPI/I2C modes. For details see Table 4 for pin modes and Table 6 for status mode. PIN0: Control pin 0 in pin mode. |
SI_MODE1 | 47 | Input | LVCMOS 50kΩ pull-up |
Serial Interface Mode or Pin mode selection. SI_MODE[1:0]=00: SPI mode; SI_MODE[1:0]=01: I2C mode; SI_MODE[1:0]=10: Pin Mode (No serial programming); SI_MODE[1:0]=11: RESERVED |
SI_MODE0 | 1 | Input | LVCMOS 50kΩ pull-down |
|
SDI/SDA/PIN1 | 2 | Input/ Output |
LVCMOS in Open drain out LVCMOS in no pull resistor |
SDI: SPI Serial Data Input SDA: I2C Serial Data (Read/Write bi-directional), open drain output; requires a pull-up resistor in I2C mode; PIN1: Control pin 1 in pin mode |
SDO/AD0/PIN2 | 3 | Output/ Input |
LVCMOS out LVCMOS in LVCMOS in no pull resistor |
SDO: SPI Serial Data AD0: I2C Address Offset Bit 0 input PIN2: Control pin 2 in pin mode |
SCS/AD1/PIN 3 | 4 | Input | LVCMOS no pull resistor |
SCS: SPI Latch Enable AD1: I2C Address Offset Bit 1 input PIN3: Control pin 3 in pin mode |
SCL/PIN4 | 5 | Input | LVCMOS no pull resistor |
SCL: SPI/I2C Clock PIN4: Control pin 4 in pin mode |
RESETN/PWR | 44 | Input | LVCMOS 50kΩ pull-up |
In SPI/I2C programming mode, external RESETN signal (active low). RESETN = V IL: device in reset (registers values are retained) RESETN = V IH: device active. The device can be programmed via SPI while RESETN is held low (this is useful to avoid any false output frequencies at power up). (1) In Pin mode this pin controls device core and I/O supply voltage setting. 0 = 1.8 V, 1 = 2.5/3.3 V for the device core and I/O power supply voltage. In pin mode, it is not possible to mix and match the supplies. All supplies should either be 1.8 V or 2.5/3.3 V. |
REG_CAP | 40 | Output | Analog | Regulator Capacitor; connect a 10 µF cap with ESR below 1 Ω to GND at frequencies above 100 kHz |
PDN | 43 | Input | LVCMOS 50kΩ pull-up |
Power Down Active low. When PDN = VIH is normal operation. When PDN = VIL, the device is disabled and current consumption minimized. Exiting power down resets the entire device and defaults all registers. It is recommended to connect a capacitor to GND to hold the device in power-down until the digital and PLL related power supplies are stable. See section on power down in the application section. |
SYNCN | 42 | Input | LVCMOS 50kΩ pull-up |
Active low. Device outputs are synchronized on a low-to-high transition on the SYNCN pin. SYNCN held low disables all outputs. |