JAJST12E April 2004 – February 2024 CDCVF2509
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC, AVCC | Supply voltage | 3 | 3.6 | V |
VIH | High-level input voltage | 2 | V | |
VIL | Low-level input voltage | 0.8 | V | |
VI | Input voltage | 0 | VCC | V |
IOH | High-level output current | –12 | mA | |
IOL | Low-level output current | 12 | mA | |
TA | Operating free-air temperature | 0 | 85 | °C |