JAJSSE0E August 2009 – December 2023 CSD16321Q5
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CSD16321Q5T | VSON-CLIP | DQH | 8 | 250 | 178.0 | 12.4 | 6.3 | 5.3 | 1.2 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
CSD16321Q5T | VSON-CLIP | DQH | 8 | 250 | 180.0 | 180.0 | 79.0 |