JAJSRN7C August 2009 – October 2023 CSD16322Q5
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Static Characteristics | |||||||
BVDSS | Drain to Source Voltage | VGS = 0 V, ID = 250 μA | 25 | V | |||
IDSS | Drain to Source Leakage Current | VGS = 0 V, VDS = 20 V | 1 | μA | |||
IGSS | Gate to Source Leakage Current | VDS = 0 V, VGS = +10/–8 V | 100 | nA | |||
VGS(th) | Gate to Source Threshold Voltage | VDS = VGS, ID = 250 μA | 0.9 | 1.1 | 1.4 | V | |
RDS(on) | Drain to Source On Resistance | VGS = 3 V, ID = 20 A | 5.4 | 7.2 | mΩ | ||
VGS = 4.5 V, ID = 20 A | 4.6 | 5.8 | mΩ | ||||
VGS = 8 V, ID = 20 A | 3.9 | 5 | mΩ | ||||
gfs | Transconductance | VDS = 15 V, ID = 20 A | 106 | S | |||
Dynamic Characteristics | |||||||
Ciss | Input Capacitance | VGS = 0 V, VDS = 12.5 V, ƒ = 1 MHz | 1050 | 1365 | pF | ||
Coss | Output Capacitance | 740 | 950 | pF | |||
Crss | Reverse Transfer Capacitance | 55 | 70 | pF | |||
RG | Series Gate Resistance | 1.1 | 2.2 | Ω | |||
Qg | Gate Charge Total (4.5 V) | VDS = 12.5 V, ID = 20 A | 6.8 | 9.7 | nC | ||
Qgd | Gate Charge Gate to Drain | 1.3 | nC | ||||
Qgs | Gate Charge Gate to Source | 2.4 | nC | ||||
Qg(th) | Gate Charge at Vth | 1.3 | nC | ||||
Qoss | Output Charge | VDS = 13 V, VGS = 0 V | 17 | nC | |||
td(on) | Turn On Delay Time | VDS = 12.5 V, VGS = 4.5 V, ID = 20 A, RG = 2 Ω | 6.1 | ns | |||
tr | Rise Time | 10.7 | ns | ||||
td(off) | Turn Off Delay Time | 12.3 | ns | ||||
tf | Fall Time | 3.7 | ns | ||||
Diode Characteristics | |||||||
VSD | Diode Forward Voltage | ISD = 20 A, VGS = 0 V | 0.8 | 1 | V | ||
Qrr | Reverse Recovery Charge | VDD = 13 V, IF = 20 A, di/dt = 300 A/μs | 19 | nC | |||
trr | Reverse Recovery Time | VDD = 13 V, IF = 20 A, di/dt = 300 A/μs | 21 | ns |