JAJSRQ7D August 2009 – October 2023 CSD16325Q5
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Static Characteristics | |||||||
BVDSS | Drain to Source Voltage | VGS = 0 V, ID = 250 μA | 25 | V | |||
IDSS | Drain to Source Leakage Current | VGS = 0 V, VDS = 20 V | 1 | μA | |||
IGSS | Gate to Source Leakage Current | VDS = 0 V, VGS = +10/–8 V | 100 | nA | |||
VGS(th) | Gate to Source Threshold Voltage | VDS = VGS, ID = 250 μA | 0.9 | 1.1 | 1.4 | V | |
RDS(on) | Drain to Source On Resistance | VGS = 3 V, ID = 30 A | 2.1 | 2.9 | mΩ | ||
VGS = 4.5 V, ID = 30 A | 1.7 | 2.2 | mΩ | ||||
VGS = 8 V, ID = 30 A | 1.5 | 2 | mΩ | ||||
gfs | Transconductance | VDS = 15 V, ID = 30 A | 159 | S | |||
Dynamic Characteristics | |||||||
Ciss | Input Capacitance | VGS = 0 V, VDS = 12.5 V, ƒ = 1 MHz | 3070 | 4000 | pF | ||
Coss | Output Capacitance | 2190 | 2850 | pF | |||
Crss | Reverse Transfer Capacitance | 120 | 150 | pF | |||
RG | Series Gate Resistance | 1.6 | 3.2 | Ω | |||
Qg | Gate Charge Total (4.5 V) | VDS = 12.5 V, IDS = 30 A | 18 | 25 | nC | ||
Qgd | Gate Charge – Gate to Drain | 3.5 | nC | ||||
Qgs | Gate Charge – Gate to Source | 6.6 | nC | ||||
Qg(th) | Gate Charge at Vth | 3.3 | nC | ||||
Qoss | Output Charge | VDS = 13 V, VGS = 0 V | 43 | nC | |||
td(on) | Turn On Delay Time | VDS = 12.5 V, VGS = 4.5 V, IDS = 30 A, RG =2 Ω | 10.5 | ns | |||
tr | Rise Time | 16 | ns | ||||
td(off) | Turn Off Delay Time | 32 | ns | ||||
tf | Fall Time | 12 | ns | ||||
Diode Characteristics | |||||||
VSD | Diode Forward Voltage | IDS = 30 A, VGS = 0 V | 0.8 | 1 | V | ||
Qrr | Reverse Recovery Charge | VDD = 10 V, IF = 30 A, di/dt = 300 A/μs | 63 | nC | |||
trr | Reverse Recovery Time | VDD = 10 V, IF = 30 A, di/dt = 300 A/μs | 47 | ns |