SLPS371A December 2011 – September 2016 CSD16327Q3
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 25 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 20 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = +10 / –8 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 0.9 | 1.2 | 1.4 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = 3 V, ID = 24 A | 5 | 6.5 | mΩ | ||
VGS = 4.5 V, ID = 24 A | 4 | 4.8 | |||||
VGS = 8 V, ID = 24 A | 3.4 | 4.0 | |||||
gfs | Transconductance | VDS = 12.5 V, ID = 24 A | 96 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
CISS | Input capacitance | VGS = 0 V, VDS = 12.5 V, f = 1 MHz | 1020 | 1300 | pF | ||
COSS | Output capacitance | 740 | 960 | pF | |||
CRSS | Reverse transfer capacitance | 50 | 65 | pF | |||
Rg | Series gate resistance | 1.4 | 2.8 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 12.5 V, ID = 24 A | 6.2 | 8.4 | nC | ||
Qgd | Gate charge gate-to-drain | 1.1 | nC | ||||
Qgs | Gate charge gate-to-source | 1.8 | nC | ||||
Qg(th) | Gate charge at Vth | 1 | nC | ||||
QOSS | Output charge | VDS = 12.5 V, VGS = 0 V | 14 | nC | |||
td(on) | Turnon delay time | VDS = 12.5 V, VGS = 4.5 V ID = 24 A RG = 2 Ω |
5.3 | ns | |||
tr | Rise time | 15 | ns | ||||
td(off) | Turnoff delay time | 13 | ns | ||||
tf | Fall time | 6.3 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | IS = 24 A, VGS = 0 V | 0.85 | 1 | V | ||
Qrr | Reverse recovery charge | VDD = 12.5 V, IF = 24 A, di/dt = 300 A/μs | 21 | nC | |||
trr | Reverse recovery time | VDD = 12.5 V, IF = 24 A, di/dt = 300 A/μs | 16 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 1.7 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 55 | °C/W |
|
Max RθJA = 55°C/W when mounted on 1-in2 (6.45-cm2) of 2-oz (0.071-mm) thick Cu. |
|
Max RθJA = 160°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu. |