JAJSEG1D January 2018 – October 2023 CSD16401Q5
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 25 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 20 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = –12 V to 16 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 1.2 | 1.5 | 1.9 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = 4.5 V, ID = 40 A | 1.8 | 2.3 | mΩ | ||
VGS = 10 V, ID = 40 A | 1.3 | 1.6 | |||||
gfs | Transconductance | VDS = 15 V, ID = 40 A | 168 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
CISS | Input capacitance | VGS = 0 V, VDS = 12.5 V, ƒ = 1 MHz | 3150 | 4100 | pF | ||
COSS | Output capacitance | 2530 | 3300 | pF | |||
CRSS | Reverse transfer capacitance | 175 | 230 | pF | |||
Rg | Series gate resistance | 1.2 | 2.4 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 12.5 V, ID = 40 A | 21 | 29 | nC | ||
Qgd | Gate charge, gate-to-drain | 5.2 | nC | ||||
Qgs | Gate charge, gate-to-source | 8.3 | nC | ||||
Qg(th) | Gate charge at Vth | 4.8 | nC | ||||
QOSS | Output charge | VDS = 15 V, VGS = 0 V | 55 | nC | |||
td(on) | Turnon delay time | VDS = 12.5 V, VGS = 4.5 V, ID = 40 A RG = 2 Ω | 16.6 | ns | |||
tr | Rise time | 30 | ns | ||||
td(off) | Turnoff delay time | 20 | ns | ||||
tf | Fall time | 12.7 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | IS = 40 A, VGS = 0 V | 0.85 | 1 | V | ||
Qrr | Reverse recovery charge | VDD = 15 V, IF = 40 A, di/dt = 300 A/μs | 72 | nC | |||
trr | Reverse recovery time | VDD = 15 V, IF = 40 A, di/dt = 300 A/μs | 45 | ns |