SLPS259A December   2011  – September 2015 CSD16415Q5

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Community Resources
    2. 6.2 Trademarks
    3. 6.3 Electrostatic Discharge Caution
    4. 6.4 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Q5 Package Dimensions
    2. 7.2 Recommended PCB Pattern
    3. 7.3 Q5 Tape and Reel Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

7 Mechanical, Packaging, and Orderable Information

The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.

7.1 Q5 Package Dimensions

CSD16415Q5 M0140-01_LPS200.gif
DIM MILLIMETERS INCHES
MIN TYP MAX MIN TYP MAX
A 0.950 1.050 0.037 0.039
b 0.360 0.460 0.014 0.018
c 0.150 0.250 0.006 0.010
c1 0.150 0.250 0.006 0.010
D1 4.900 5.100 0.193 0.201
D2 4.320 4.520 0.170 0.178
E 4.900 5.100 0.193 0.201
E1 5.900 6.100 0.232 0.240
E2 3.920 4.12 0.154 0.162
e 1.27 0.050
K 0.760 0.030
L 0.510 0.710 0.020 0.028
θ 0.00

7.2 Recommended PCB Pattern

CSD16415Q5 m0139-01_lps198.gif
DIM MILLIMETERS INCHES
MIN MAX MIN MAX
F1 6.205 6.305 0.244 0.248
F2 4.460 4.560 0.176 0.180
F3 4.460 4.560 0.176 0.180
F4 0.650 0.700 0.026 0.028
F5 0.620 0.670 0.024 0.026
F6 0.630 0.680 0.025 0.027
F7 0.700 0.800 0.028 0.031
F8 0.650 0.700 0.026 0.028
F9 0.620 0.670 0.024 0.026
F10 4.900 5.000 0.193 0.197
F11 4.460 4.560 0.176 0.180

For recommended circuit layout for PCB designs, see Reducing Ringing Through PCB Layout Techniques (SLPA005).

7.3 Q5 Tape and Reel Information

CSD16415Q5 M0138-01_LPS198.gif

Notes:

  1. 10 sprocket hole pitch cumulative tolerance ±0.2
  2. Camber not to exceed 1 mm in 100 mm, noncumulative over 250 mm
  3. Material: black, static-dissipative polystyrene
  4. All dimensions are in mm (unless otherwise specified)
  5. A0 and B0 measured on a plane 0.3 mm above the bottom of the pocket
  6. MSL1 260°C (IR and Convection) PbF Reflow Compatible