デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This 30-V, 9-mΩ, SON 5-mm × 6-mm NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.
.
.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 2.8 | nC | |
Qgd | Gate Charge Gate-to-Drain | 0.7 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V | 11.8 | mΩ |
VGS = 10 V | 9 | |||
VGS(th) | Threshold Voltage | 1.6 | V |
.
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD17507Q5A | 13-Inch Reel | 2500 | SON 5.00-mm × 6.00-mm Plastic Package |
Tape and Reel |
CSD17507Q5AT | 7-Inch Reel | 250 |
TA = 25°C (unless otherwise stated) | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current | 65 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 61 | ||
Continuous Drain Current(1) | 14 | ||
IDM | Pulsed Drain Current, TC = 25°C(2) | 163 | A |
PD | Power Dissipation(1) | 3.1 | W |
Power Dissipation, TC = 25°C | 39 | ||
TJ, TSTG |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse
ID = 30 A, L = 0.1 mH, RG = 25 Ω |
45 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |
Changes from F Revision (November 2016) to G Revision
Changes from E Revision (July 2011) to F Revision
Changes from D Revision (December 2010) to E Revision
Changes from C Revision (November 2010) to D Revision
Changes from B Revision (September 2010) to C Revision
Changes from A Revision (August 2010) to B Revision
Changes from * Revision (July 2010) to A Revision
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Thermal resistance junction-to-case(1) | 2.1 | °C/W | ||
RθJA | Thermal resistance junction-to-ambient(1)(2) | 50 | °C/W |
![]() |
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
![]() |
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu. |
ID = 11 A | VDS = 15 V |
ID = 250 µA |
ID = 11 A, VGS = 10 V |
Single pulse, max RθJC = 2.1°C/W |
To receive notification of documentation updates, navigate to the device product folder on ti.com. In the upper right corner, click on Alert me to register and receive a weekly digest of any product information that has changed. For change details, review the revision history included in any revised document.
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
NexFET, E2E are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
DIM | MILLIMETERS | ||
---|---|---|---|
MIN | NOM | MAX | |
A | 0.90 | 1.00 | 1.10 |
b | 0.33 | 0.41 | 0.51 |
c | 0.20 | 0.25 | 0.34 |
D1 | 4.80 | 4.90 | 5.00 |
D2 | 3.61 | 3.81 | 4.02 |
E | 5.90 | 6.00 | 6.10 |
E1 | 5.70 | 5.75 | 5.80 |
E2 | 3.38 | 3.58 | 3.78 |
E3 | 3.03 | 3.13 | 3.23 |
e | 1.17 | 1.27 | 1.37 |
e1 | 0.27 | 0.37 | 0.47 |
e2 | 0.15 | 0.25 | 0.35 |
H | 0.41 | 0.56 | 0.71 |
K | 1.10 | — | — |
L | 0.51 | 0.61 | 0.71 |
L1 | 0.06 | 0.13 | 0.20 |
θ | 0° | — | 12° |
DIM | MILLIMETERS | INCHES | ||
---|---|---|---|---|
MIN | MAX | MIN | MAX | |
F1 | 6.205 | 6.305 | 0.244 | 0.248 |
F2 | 4.46 | 4.56 | 0.176 | 0.18 |
F3 | 4.46 | 4.56 | 0.176 | 0.18 |
F4 | 0.65 | 0.7 | 0.026 | 0.028 |
F5 | 0.62 | 0.67 | 0.024 | 0.026 |
F6 | 0.63 | 0.68 | 0.025 | 0.027 |
F7 | 0.7 | 0.8 | 0.028 | 0.031 |
F8 | 0.65 | 0.7 | 0.026 | 0.028 |
F9 | 0.62 | 0.67 | 0.024 | 0.026 |
F10 | 4.9 | 5 | 0.193 | 0.197 |
F11 | 4.46 | 4.56 | 0.176 | 0.18 |
For recommended circuit layout for PCB designs, see Reducing Ringing Through PCB Layout Techniques (SLPA005).
Notes: