SLPS393A October 2013 – January 2015 CSD17571Q2
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, ID = 250 μA | 30 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 24 V | 1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, IDS = 250 μA | 1.3 | 1.6 | 2 | V | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V, IDS = 5 A | 24 | 29 | mΩ | ||
VGS = 10 V, IDS = 5 A | 20 | 24 | mΩ | ||||
gƒs | Transconductance | VDS = 15 V, IDS = 5 A | 43 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
CISS | Input Capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz | 360 | 468 | pF | ||
COSS | Output Capacitance | 101 | 131 | pF | |||
CRSS | Reverse Transfer Capacitance | 9 | 12 | pF | |||
Rg | Series Gate Resistance | 3.8 | 7.6 | Ω | |||
Qg | Gate Charge Total (4.5 V) | VDS = 15 V, IDS = 5 A | 2.4 | 3.1 | nC | ||
Qgd | Gate Charge – Gate-to-Drain | 0.6 | nC | ||||
Qgs | Gate Charge Gate-to-Source | 0.9 | nC | ||||
Qg(th) | Gate Charge at Vth | 0.6 | nC | ||||
QOSS | Output Charge | VDS = 15 V, VGS = 0 V | 3.4 | nC | |||
td(on) | Turn On Delay Time | VDS = 15 V, VGS = 4.5 V, IDS = 5 A RG = 2 Ω |
5.3 | ns | |||
tr | Rise Time | 19 | ns | ||||
td(off) | Turn Off Delay Time | 8 | ns | ||||
tƒ | Fall Time | 2.6 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | IDS = 5 A, VGS = 0 V | 0.8 | 1 | V | ||
Qrr | Reverse Recovery Charge | VDD = 15 V, IF = 5 A, di/dt = 300 A/μs | 2.3 | nC | |||
trr | Reverse Recovery Time | 11 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-Case Thermal Resistance(1) | 6.2 | °C/W | ||
RθJA | Junction-to-Ambient Thermal Resistance(1)(2) | 65 |
![]() |
Max RθJA = 65 when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
![]() |
Max RθJA = 235 when mounted on minimum pad area of 2 oz. (0.071 mm thick) Cu. |