デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This 1.9 mΩ, 30 V, SON 3×3 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5V) | 23 | nC | |
Qgd | Gate Charge Gate-to-Drain | 5.4 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 2.6 | mΩ |
VGS = 10 V | 1.9 | |||
Vth | Threshold Voltage | 1.4 | V |
Device | Media | Qty | Package | Ship |
---|---|---|---|---|
CSD17575Q3 | 13-Inch Reel | 2500 | SON 3.3 × 3.3 mm Plastic Package |
Tape and Reel |
CSD17575Q3T | 13-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limit) | 60 | A |
Continuous Drain Current (Silicon Limit), TC = 25°C |
182 | ||
Continuous Drain Current(1) | 27 | ||
IDM | Pulsed Drain Current(2) | 240 | A |
PD | Power Dissipation(1) | 2.8 | W |
Power Dissipation, TC = 25°C | 108 | ||
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 48, L = 0.1 mH, RG = 25 Ω |
115 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |
Changes from * Revision (June 2014) to A Revision