SLPS516 August 2014 CSD17577Q5A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, ID = 250 μA | 30 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 24 V | 1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250 μA | 1.1 | 1.4 | 1.8 | V | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V, ID = 10 A | 4.8 | 5.8 | mΩ | ||
VGS = 10 V, ID = 18 A | 3.5 | 4.2 | mΩ | ||||
gƒs | Transconductance | VDS = 3 V, ID = 18 A | 79 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz | 1780 | 2310 | pF | ||
Coss | Output Capacitance | 208 | 270 | pF | |||
Crss | Reverse Transfer Capacitance | 79 | 102 | pF | |||
RG | Series Gate Resistance | 1.4 | 2.8 | Ω | |||
Qg | Gate Charge Total (4.5 V) | VDS = 15 V, ID = 18 A | 13 | 17 | nC | ||
Qg | Gate Charge Total (10 V) | 27 | 35 | nC | |||
Qgd | Gate Charge Gate-to-Drain | 2.8 | nC | ||||
Qgs | Gate Charge Gate-to-Source | 5.1 | nC | ||||
Qg(th) | Gate Charge at Vth | 2.5 | nC | ||||
Qoss | Output Charge | VDS = 15 V, VGS = 0 V | 6 | nC | |||
td(on) | Turn On Delay Time | VDS = 15 V, VGS = 10 V, IDS = 18 A, RG = 0 Ω |
3 | ns | |||
tr | Rise Time | 12 | ns | ||||
td(off) | Turn Off Delay Time | 18 | ns | ||||
tƒ | Fall Time | 2 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = 18 A, VGS = 0 V | 0.8 | 1 | V | ||
Qrr | Reverse Recovery Charge | VDS= 15 V, IF = 18 A, di/dt = 300 A/μs |
8.2 | nC | |||
trr | Reverse Recovery Time | 9.3 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-Case Thermal Resistance(1) | 2.8 | °C/W | ||
RθJA | Junction-to-Ambient Thermal Resistance(1)(2) | 50 |
|
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2-oz. (0.071-mm thick) Cu. |
|
Max RθJA = 140°C/W when mounted on a minimum pad area of 2-oz. (0.071-mm thick) Cu. |
ID = 18 A | VDS = 15 V | |
ID = 250 µA | ||
ID = 18 A | ||
Single Pulse, Max RθJC = 2.8°C/W | ||
VDS = 5 V | ||