JAJSTQ7B October 2012 – March 2024 CSD18504KCS
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0V, ID = 250μA | 40 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0V, VDS = 32V | 1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0V, VGS = 20V | 100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250μA | 1.5 | 1.9 | 2.3 | V | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5V, ID = 40A | 8 | 10 | mΩ | ||
VGS = 10V, ID = 40A | 5.5 | 7 | mΩ | ||||
gfs | Transconductance | VDS = 20V, ID = 40A | 72 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0V, VDS = 20V, ƒ = 1MHz | 1380 | 1800 | pF | ||
Coss | Output Capacitance | 320 | 416 | pF | |||
Crss | Reverse Transfer Capacitance | 8 | 10.4 | pF | |||
RG | Series Gate Resistance | 1.5 | 3 | Ω | |||
Qg | Gate Charge Total (4.5V) | VDS = 20V, ID = 40A | 9.2 | 12 | nC | ||
Qg | Gate Charge Total (10V) | 19 | 25 | nC | |||
Qgd | Gate Charge Gate-to-Drain | 3.5 | nC | ||||
Qgs | Gate Charge Gate-to-Source | 4.4 | nC | ||||
Qg(th) | Gate Charge at Vth | 3 | nC | ||||
Qoss | Output Charge | VDS = 20V, VGS = 0V | 19 | nC | |||
td(on) | Turn On Delay Time | VDS =
20V, VGS = 10V, IDS = 40A, RG = 0Ω | 4.4 | ns | |||
tr | Rise Time | 5.2 | ns | ||||
td(off) | Turn Off Delay Time | 11.2 | ns | ||||
tf | Fall Time | 4.2 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = 40A, VGS = 0V | 0.8 | 1 | V | ||
Qrr | Reverse Recovery Charge | VDS=
20V, IF = 40A, di/dt = 300A/μs | 46 | nC | |||
trr | Reverse Recovery Time | 33 | ns |