STATIC CHARACTERISTICS |
BVDSS |
Drain-to-source voltage |
VGS = 0 V, ID = 250 μA |
40 |
|
|
V |
IDSS |
Drain-to-source leakage current |
VGS = 0 V, VDS = 32 V |
|
|
1 |
μA |
IGSS |
Gate-to-source leakage current |
VDS = 0 V, VGS = 20 V |
|
|
100 |
nA |
VGS(th) |
Gate-to-source threshold voltage |
VDS = VGS, ID = 250 μA |
1.5 |
1.8 |
2.4 |
V |
RDS(on) |
Drain-to-source on-resistance |
VGS = 4.5 V, ID = 100 A |
|
3.2 |
4.2 |
mΩ |
VGS = 10 V, ID = 100 A |
|
2.1 |
2.6 |
gfs |
Transconductance |
VDS = 4 V, ID = 100 A |
|
249 |
|
S |
DYNAMIC CHARACTERISTICS |
Ciss |
Input capacitance |
VGS = 0 V, VDS = 20 V, ƒ = 1 MHz |
|
4570 |
5940 |
pF |
Coss |
Output capacitance |
|
454 |
591 |
pF |
Crss |
Reverse transfer capacitance |
|
235 |
306 |
pF |
RG |
Series gate resistance |
|
|
0.9 |
1.8 |
Ω |
Qg |
Gate charge total (4.5 V) |
VDS = 20 V, ID = 100 A |
|
31 |
|
nC |
Qg |
Gate charge total (10 V) |
|
64 |
|
nC |
Qgd |
Gate charge gate-to-drain |
|
9.7 |
|
nC |
Qgs |
Gate charge gate-to-source |
|
17.9 |
|
nC |
Qg(th) |
Gate charge at Vth |
|
7.4 |
|
nC |
Qoss |
Output charge |
VDS = 20 V, VGS = 0 V |
|
20.7 |
|
nC |
td(on) |
Turnon delay time |
VDS = 20 V, VGS = 10 V, IDS = 100 A, RG = 0 Ω |
|
8 |
|
ns |
tr |
Rise time |
|
6 |
|
ns |
td(off) |
Turnoff delay time |
|
17 |
|
ns |
tf |
Fall time |
|
3 |
|
ns |
DIODE CHARACTERISTICS |
VSD |
Diode forward voltage |
ISD = 100 A, VGS = 0 V |
|
0.9 |
1.0 |
V |
Qrr |
Reverse recovery charge |
VDS= 20 V, IF = 100 A, di/dt = 300 A/μs |
|
62 |
|
nC |
trr |
Reverse recovery time |
|
31 |
|
ns |