JAJSCU0A December 2016 – March 2019 CSD18512Q5B
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC CHARACTERISTICS | |||||||
| BVDSS | Drain to source voltage | VGS = 0 V, ID = 250 μA | 40 | V | |||
| IDSS | Drain to source leakage current | VGS = 0 V, VDS = 32 V | 1 | μA | |||
| IGSS | Gate to source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
| VGS(th) | Gate to source threshold voltage | VDS = VGS, ID = 250 μA | 1.3 | 1.6 | 2.2 | V | |
| RDS(on) | Drain to source on resistance | VGS = 4.5 V, ID = 30 A | 1.8 | 2.3 | mΩ | ||
| VGS = 10 V, ID = 30 A | 1.3 | 1.6 | mΩ | ||||
| gfs | Transconductance | VDS = 20 V, ID = 30 A | 136 | S | |||
| DYNAMIC CHARACTERISTICS | |||||||
| Ciss | Input capacitance | VGS = 0 V, VDS = 20 V, ƒ= 1 MHz | 5480 | 7120 | pF | ||
| Coss | Output capacitance | 537 | 699 | pF | |||
| Crss | Reverse transfer capacitance | 256 | 333 | pF | |||
| RG | Series gate resistance | 1.0 | 2.0 | Ω | |||
| Qg | Gate charge total (4.5 V) | VDS = 20 V, ID = 30 A | 37 | 48 | nC | ||
| Qg | Gate charge total (10 V) | 75 | 98 | nC | |||
| Qgd | Gate charge gate to drain | 13.3 | nC | ||||
| Qgs | Gate charge gate to source | 15.1 | nC | ||||
| Qg(th) | Gate charge at Vth | 8.2 | nC | ||||
| Qoss | Output charge | VDS = 20 V, VGS = 0 V | 23 | nC | |||
| td(on) | Turn on delay time | VDS = 20 V, VGS = 10 V,
IDS = 30 A, RG = 0 Ω |
7 | ns | |||
| tr | Rise time | 16 | ns | ||||
| td(off) | Turn off delay time | 31 | ns | ||||
| tf | Fall time | 7 | ns | ||||
| DIODE CHARACTERISTICS | |||||||
| VSD | Diode forward voltage | ISD = 30 A, VGS = 0 V | 0.75 | 1.0 | V | ||
| Qrr | Reverse recovery charge | VDS= 20 V, IF = 30 A,
di/dt = 300 A/μs |
22 | nC | |||
| trr | Reverse recovery time | 17 | ns | ||||