STATIC CHARACTERISTICS |
BVDSS |
Drain to-source voltage |
VGS = 0 V, ID = 250 μA |
40 |
|
|
V |
IDSS |
Drain-to-source leakage current |
VGS = 0 V, VDS = 32 V |
|
|
1 |
μA |
IGSS |
Gate-to-source leakage current |
VDS = 0 V, VGS = 20 V |
|
|
100 |
nA |
VGS(th) |
Gate-to-source threshold voltage |
VDS = VGS, ID = 250 μA |
1.5 |
1.8 |
2.4 |
V |
RDS(on) |
Drain-to-source on resistance |
VGS = 4.5 V, ID = 19 A |
|
4.1 |
5.3 |
mΩ |
VGS = 10 V, ID = 19 A |
|
2.8 |
3.4 |
gfs |
Transconductance |
VDS = 4 V, ID = 19 A |
|
89 |
|
S |
DYNAMIC CHARACTERISTICS |
Ciss |
Input capacitance |
VGS = 0 V, VDS = 20 V, ƒ = 1 MHz |
|
3300 |
4280 |
pF |
Coss |
Output capacitance |
|
333 |
433 |
pF |
Crss |
Reverse transfer capacitance |
|
178 |
231 |
pF |
RG |
Series gate resistance |
|
|
0.9 |
1.8 |
Ω |
Qg |
Gate charge total (4.5 V) |
VDS = 20 V, ID = 19 A |
|
23 |
30 |
nC |
Qg |
Gate charge total (10 V) |
|
45 |
59 |
nC |
Qgd |
Gate charge gate-to-drain |
|
8.8 |
|
nC |
Qgs |
Gate charge gate-to-source |
|
9.1 |
|
nC |
Qg(th) |
Gate charge at Vth |
|
5.8 |
|
nC |
Qoss |
Output charge |
VDS = 20 V, VGS = 0 V |
|
15 |
|
nC |
td(on) |
Turnon delay time |
VDS = 20 V, VGS = 10 V, IDS = 19 A, RG = 0 |
|
6 |
|
ns |
tr |
Rise time |
|
12 |
|
ns |
td(off) |
Turnoff delay time |
|
21 |
|
ns |
tf |
Fall time |
|
4 |
|
ns |
DIODE CHARACTERISTICS |
VSD |
Diode forward voltage |
ISD = 19 A, VGS = 0 V |
|
0.8 |
1.0 |
V |
Qrr |
Reverse recovery charge |
VDS= 20 V, IF = 19 A, di/dt = 300 A/μs |
|
12 |
|
nC |
trr |
Reverse recovery time |
|
12 |
|
ns |