JAJSCT3A November 2016 – January 2017 CSD18514Q5A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 40 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 32 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 1.5 | 1.8 | 2.4 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 4.5 V, ID = 14 A | 6.0 | 7.9 | mΩ | ||
VGS = 10 V, ID = 14 A | 4.1 | 4.9 | |||||
gfs | Transconductance | VDS = 4 V, ID = 14 A | 59 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 20 V, ƒ = 1 MHz | 2060 | 2680 | pF | ||
Coss | Output capacitance | 205 | 267 | pF | |||
Crss | Reverse transfer capacitance | 106 | 138 | pF | |||
RG | Series gate resistance | 1.3 | 2.6 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 20 V, ID = 14 A | 14 | 18 | nC | ||
Qg | Gate charge total (10 V) | 29 | 38 | nC | |||
Qgd | Gate charge gate-to-drain | 5.0 | nC | ||||
Qgs | Gate charge gate-to-source | 6.0 | nC | ||||
Qg(th) | Gate charge at Vth | 3.4 | nC | ||||
Qoss | Output charge | VDS = 20 V, VGS = 0 V | 9.2 | nC | |||
td(on) | Turnon delay time | VDS = 20 V, VGS = 10 V, IDS = 14 A, RG = 0 Ω |
13 | ns | |||
tr | Rise time | 22 | ns | ||||
td(off) | Turnoff delay time | 14 | ns | ||||
tf | Fall time | 6 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 14 A, VGS = 0 V | 0.8 | 1.0 | V | ||
Qrr | Reverse recovery charge | VDS= 20 V, IF = 14 A, di/dt = 300 A/μs |
8.5 | nC | |||
trr | Reverse recovery time | 9 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 1.7 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 |
|
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
|
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu. |