JAJSVR7A January 2015 – December 2024 CSD19534KCS
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0V, ID = 250μA | 100 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0V, VDS = 80V | 1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0V, VGS = 20V | 100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250μA | 2.4 | 2.8 | 3.4 | V | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 6V, ID = 30A | 16.3 | 20.0 | mΩ | ||
VGS = 10V, ID = 30A | 13.7 | 16.5 | mΩ | ||||
gfs | Transconductance | VDS = 10V, ID = 30A | 80 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0V, VDS = 50V, ƒ = 1MHz | 1290 | 1670 | pF | ||
Coss | Output Capacitance | 257 | 334 | pF | |||
Crss | Reverse Transfer Capacitance | 5.7 | 7.4 | pF | |||
RG | Series Gate Resistance | 1.1 | 2.2 | Ω | |||
Qg | Gate Charge Total (10V) | VDS = 50V, ID = 30A | 17.1 | 22.2 | nC | ||
Qgd | Gate Charge Gate-to-Drain | 3.2 | nC | ||||
Qgs | Gate Charge Gate-to-Source | 5.1 | nC | ||||
Qg(th) | Gate Charge at Vth | 3.3 | nC | ||||
Qoss | Output Charge | VDS = 50V, VGS = 0V | 44 | nC | |||
td(on) | Turn On Delay Time | VDS =
50V, VGS = 10V, IDS = 30A, RG = 0Ω | 6 | ns | |||
tr | Rise Time | 2 | ns | ||||
td(off) | Turn Off Delay Time | 9 | ns | ||||
tf | Fall Time | 1 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = 30A, VGS = 0V | 0.9 | 1.1 | V | ||
Qrr | Reverse Recovery Charge | VDS=
50V, IF = 30A, di/dt = 300A/μs | 195 | nC | |||
trr | Reverse Recovery Time | 72 | ns |