SLPS539B March 2015 – January 2017 CSD19535KTT
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This 100-V, 2.8 mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
.
.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V | |
Qg | Gate Charge Total (10 V) | 75 | nC | |
Qgd | Gate Charge Gate-to-Drain | 11 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 6 V | 3.2 | mΩ |
VGS = 10 V | 2.8 | |||
VGS(th) | Threshold Voltage | 2.7 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD19535KTT | 500 | 13-Inch Reel | D2PAK Plastic Package | Tape and Reel |
CSD19535KTTT | 50 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 200 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C |
197 | ||
Continuous Drain Current (Silicon Limited), TC = 100°C |
139 | ||
IDM | Pulsed Drain Current(1) | 400 | A |
PD | Power Dissipation, TC = 25°C | 300 | W |
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 175 | °C |
EAS | Avalanche Energy, Single Pulse ID = 95 A, L = 0.1 mH |
451 | mJ |
.
RDS(on) vs VGS |
Gate Charge |