JAJSCA7B July 2016 – March 2024 CSD19538Q2
PRODUCTION DATA
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 6.2 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 65 | °C/W |
![]() | Max RθJA = 65°C/W when mounted on 1in2 (6.45cm2) of 2oz (0.071mm) thick Cu. | ![]() | Max RθJA = 250°C/W when mounted on a minimum pad area of 2oz (0.071mm) thick Cu. |