STATIC CHARACTERISTICS |
BVDSS |
Drain-to-Source Voltage |
VGS = 0 V, IDS = –250 μA |
–8 |
|
|
V |
BVGSS |
Gate-to-Source Voltage |
VDS = 0 V, IG = –250 μA |
–6 |
|
|
V |
IDDS |
Drain-to-Source Leakage Current |
VGS = 0 V, VDS = –6.4 V |
|
|
–1 |
μA |
IGSS |
Gate-to-Source Leakage Current |
VDS = 0 V, VGS = –6 V |
|
|
–100 |
nA |
VGS(th) |
Gate-to-Source Threshold Voltage |
VDS = VGS, IDS = –250 μA |
–0.6 |
–0.8 |
–1.1 |
V |
RDS(on) |
Drain-to-Source On-Resistance |
VGS = –2.5 V, IDS = –2 A |
|
14.5 |
17.4 |
mΩ |
VGS = –4.5 V, IDS = –2 A |
|
10.2 |
12.2 |
mΩ |
gƒs |
Transconductance |
VDS = –4 V, IDS = –2 A |
|
15.3 |
|
S |
DYNAMIC CHARACTERISTICS |
CISS |
Input Capacitance |
VGS = 0 V, VDS = –4 V, ƒ = 1 MHz |
|
1060 |
1390 |
pF |
COSS |
Output Capacitance |
|
588 |
765 |
pF |
CRSS |
Reverse Transfer Capacitance |
|
192 |
250 |
pF |
RG |
Series Gate Resistance |
|
|
28 |
|
Ω |
Qg |
Gate Charge Total (–4.5 V) |
VDS = –4 V, ID = –2 A |
|
6.5 |
8.4 |
nC |
Qgd |
Gate Charge - Gate-to-Drain |
|
1 |
|
nC |
Qgs |
Gate Charge - Gate-to-Source |
|
1.6 |
|
nC |
Qg(th) |
Gate Charge at Vth |
|
0.8 |
|
nC |
QOSS |
Output Charge |
VDS = –4 V, VGS = 0 V |
|
2.7 |
|
nC |
td(on) |
Turn On Delay Time |
VDS = –4 V, VGS = –4.5 V, IDS = –2 A, RG = 10 Ω |
|
10.4 |
|
ns |
tr |
Rise Time |
|
8.4 |
|
ns |
td(off) |
Turn Off Delay Time |
|
109 |
|
ns |
tƒ |
Fall Time |
|
38 |
|
ns |
DIODE CHARACTERISTICS |
VSD |
Diode Forward Voltage |
IDS = –2 A, VGS = 0 V |
|
–0.75 |
–1 |
V |
Qrr |
Reverse Recovery Charge |
VDS = –4 V, IF = –2 A, di/dt = 200 A/μs |
|
22 |
|
nC |
trr |
Reverse Recovery Time |
|
19 |
|
ns |