SLPS559 March   2015 CSD22204W

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 CSD22204W Package Dimensions
    2. 7.2 Recommended Land Pattern
    3. 7.3 Tape and Reel Information

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • YZF|9
サーマルパッド・メカニカル・データ

7 Mechanical, Packaging, and Orderable Information

The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation

7.1 CSD22204W Package Dimensions

CSD22204W M0171-01_LPS213.gif

NOTE:

All dimensions are in mm (unless otherwise specified)

Pinout

POSITION DESIGNATION
A1 Gate
A2, A3, B1, B2, B3 Source
C1, C2, C3 Drain

7.2 Recommended Land Pattern

CSD22204W M0172-01_LPS213.gif

NOTE:

All dimensions are in mm (unless otherwise specified)

7.3 Tape and Reel Information

CSD22204W M0173-01_LPS213.gif

NOTES:

1. 10-sprocket hole-pitch cumulative tolerance ±0.2
 2. Camber not to exceed 1mm in 100 mm, noncumulative over 250 mm
 3. Material: black static-dissipative polystyrene
 4. All dimensions are in mm (unless otherwise specified)
 5. Thickness: 0.30 ±0.05 mm
 6. MSL1 260°C (IR and convection) PbF reflow compatible