デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This 21 mΩ, 20 V device is designed to deliver the lowest on resistance and gate charge in a small 1.5 mm × 1.5 mm chip scale package with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.
Device | Qty | Media | Package | Ship |
---|---|---|---|---|
CSD25202W15 | 3000 | 7-Inch Reel | 1.5-mm × 1.5-mm Wafer Level Package | Tape and Reel |
CSD25202W15T | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | –20 | V |
VGS | Gate-to-Source Voltage | –6 | V |
ID | Continuous Drain Current(1) | –4 | A |
Pulsed Drain Current(2) | –38 | A | |
IG | Continuous Gate Current(1) | –0.5 | A |
Pulsed Gate Current(2) | –7 | A | |
PD | Power Dissipation | 0.5 | W |
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
RDS(on) vs VGS![]() |
Gate Charge![]() |
Changes from * Revision (June 2014) to A Revision
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, IDS = –250 μA | –20 | V | |||
BVGSS | Gate-to-Source Voltage | VDS = 0 V, IG = –250 μA | –6 | –7.2 | V | ||
IDDS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = –16 V | –1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = –6 V | –100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, IDS = –250 μA | –0.45 | –0.75 | –1.05 | V | |
RDS(on) | Drain-to-Source On Resistance | VGS = –1.8 V, IDS = –2 A | 40 | 52 | mΩ | ||
VGS = –2.5 V, IDS = –2 A | 26 | 32 | mΩ | ||||
VGS = –4.5 V, IDS = –2 A | 21 | 26 | mΩ | ||||
gƒs | Transconductance | VDS = –2 V, IDS = –2 A | 16 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
CISS | Input Capacitance | VGS = 0 V, VDS = –10 V, ƒ = 1 MHz |
778 | 1010 | pF | ||
COSS | Output Capacitance | 400 | 520 | pF | |||
CRSS | Reverse Transfer Capacitance | 21 | 27 | pF | |||
RG | Series Gate Resistance(1) | 31 | Ω | ||||
Qg | Gate Charge Total (–4.5 V) | VDS = –10 V, ID = –2 A |
5.8 | 7.5 | nC | ||
Qgd | Gate Charge - Gate-to-Drain | 0.8 | nC | ||||
Qgs | Gate Charge - Gate-to-Source | 1.1 | nC | ||||
Qg(th) | Gate Charge at Vth | 0.6 | nC | ||||
QOSS | Output Charge | VDS = –9.5 V, VGS = 0 V | 8.7 | nC | |||
td(on) | Turn On Delay Time(2) | VDS = –10 V, VGS = –4.5 V, IDS = –2 A, RG = 2 Ω |
15 | ns | |||
tr | Rise Time(2) | 12 | ns | ||||
td(off) | Turn Off Delay Time(2) | 64 | ns | ||||
tf | Fall Time(2) | 28 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | IDS = –2 A, VGS = 0 V | –0.75 | –1 | V | ||
Qrr | Reverse Recovery Charge | VSD = –10 V, IF = –2 A, di/dt = 200 A/μs |
19 | nC | |||
trr | Reverse Recovery Time | 26 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-Ambient Thermal Resistance(1) | 220 | °C/W | ||
Junction-to-Ambient Thermal Resistance(2) | 140 |
![]() |
Typ RθJA = 140°C/W when mounted on 1 inch2 (6.45 cm2) of 2-oz. (0.071-mm thick) Cu. |
![]() |
Typ RθJA = 220°C/W when mounted on a minimum pad area of 2-oz. (0.071-mm thick) Cu. |
ID = –2 A | VDS = –10 V | |
ID = –250 µA | ||
ID = –2 A | ||
Single Pulse, Max RθJA = 220°C/W | ||
VDS = –5 V | ||