JAJSCE1B August 2016 – February 2022 CSD25485F5
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = –250 μA | –20 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = –16 V | –100 | nA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = –12 V | –25 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = –250 μA | –0.7 | –0.95 | –1.3 | V | |
RDS(on) | Drain-to-source on resistance | VGS = –1.8 V, IDS = –0.1 A | 89 | 250 | mΩ | ||
VGS = –2.5 V, IDS = –0.9 A | 51 | 70 | |||||
VGS = –4.5 V, IDS = –0.9 A | 35 | 42 | |||||
VGS = –8 V, IDS = –0.9 A | 29.7 | 35 | |||||
gfs | Transconductance | VDS = –2 V, IDS = –0.9 A | 7 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = –10 V, ƒ = 1 MHz | 410 | 533 | pF | ||
Coss | Output capacitance | 212 | 276 | pF | |||
Crss | Reverse transfer capacitance | 17 | 23 | pF | |||
RG | Series gate resistance | 20 | Ω | ||||
Qg | Gate charge total (–4.5 V) | VDS = –10 V, IDS = –0.9 A | 2.7 | 3.5 | nC | ||
Qgd | Gate charge gate-to-drain | 0.56 | nC | ||||
Qgs | Gate charge gate-to-source | 0.67 | nC | ||||
Qg(th) | Gate charge at Vth | 0.40 | nC | ||||
Qoss | Output charge | VDS = –10 V, VGS = 0 V | 4.4 | nC | |||
td(on) | Turnon delay time | VDS = –10 V, VGS = –4.5 V, IDS = –0.9 A, RG = 2 Ω | 14 | ns | |||
tr | Rise time | 6 | ns | ||||
td(off) | Turnoff delay time | 27 | ns | ||||
tf | Fall time | 14 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = –0.9 A, VGS = 0 V | –0.75 | –1 | V |