4 Revision History
Changes from Revision A (January 2017) to Revision B (February 2022)
- 超薄型の箇条書き項目を、高さ 0.35mm から 0.36mm に変更。Go
- 超薄型の画像の高さを 0.35mm から 0.36mm に更新。Go
- Changed ultra-low profile image height from 0.35 mm to 0.36
mm.Go
- Added FemtoFET Surface Mount Guide note.Go
Changes from Revision * (August 2016) to Revision A (January 2017)
- Changed Min Cu RθJA from 90°C/W : to 245°C/W in Figure 5-11
Go
- Added Table 7-1 in the Mechanical Dimensions sectionGo