デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This 20 V, 18.7 mΩ, 1.35 mm × 1.35 mm LGA Dual NexFET™ power MOSFET is designed to minimize resistance in the smallest footprint. Its small footprint and common drain configuration make the device ideal for battery-powered applications in small handheld devices.
Text added for spacing
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VS1S2 | Source-to-Source Voltage | 20 | V | |
Qg | Gate Charge Total (4.5 V) | 6 | nC | |
Qgd | Gate Charge Gate-to-Drain | 1.4 | nC | |
RS1S2(on) | Source-to-Source On-Resistance | VGS = 2.5 V | 29 | mΩ |
VGS = 4.5 V | 20 | mΩ | ||
VGS = 6.5 V | 18.7 | mΩ | ||
VGS(th) | Threshold Voltage | 0.9 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD85302L | 3000 | 7-Inch Reel | 1.35 × 1.35 mm Land Grid Array (LGA) Package | Tape and Reel |
CSD85302LT | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VS1S2 | Source-to-Source Voltage | 20 | V |
VGS | Gate-to-Source Voltage | ±10 | V |
IS | Continuous Source Current(1) | 7 | A |
ISM | Pulsed Source Current(2) | 37 | A |
PD | Power Dissipation(1) | 1.7 | W |
V(ESD) | Human Body Model (HBM) | 2.5 | kV |
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
. RDS(on) vs VGS![]() |
. Gate Charge![]() |