JAJSF40 March 2018 CSD86356Q5D
PRODUCTION DATA.
In the previous design example, the estimated power loss of the CSD58915Q5D would increase to 8.5 W. In addition, the maximum allowable board and/or ambient temperature would have to decrease by 5.2°C. Figure 31 graphically shows how the SOA curve would be adjusted accordingly.
In the design example, the SOA temperature adjustment yields a reduction in allowable board/ambient temperature of 5.2°C. In the event the adjustment value is a negative number, subtracting the negative number would yield an increase in allowable board/ambient temperature.