JAJSFA3B September 2012 – April 2018 CSD86360Q5D
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | Q1 Control FET | Q2 Sync FET | |||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | UNIT | ||||
STATIC CHARACTERISTICS | ||||||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 25 | 25 | V | |||||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 20 V | 1 | 1 | μA | |||||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = +10 / –8 V | 100 | 100 | nA | |||||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 μA | 1 | 2.1 | 0.75 | 1.15 | V | |||
ZDS(on) | Drain-to-source on-impedance | VIN = 12 V, VDD = 5 V,
VOUT = 1.3 V IOUT = 25 A, ƒSW = 500 kHz, LOUT = 0.3 μH |
3.7 | 0.7 | mΩ | |||||
gfs | Transconductance | VDS = 10 V, IDS = 20 A | 113 | 169 | S | |||||
DYNAMIC CHARACTERISTICS | ||||||||||
CISS | Input capacitance(1) | VGS = 0 V, VDS = 12.5 V,
ƒ = 1 MHz |
1590 | 2060 | 3910 | 5080 | pF | |||
COSS | Output capacitance(1) | 840 | 1090 | 1970 | 2560 | pF | ||||
CRSS | Reverse transfer capacitance(1) | 42 | 54 | 53 | 69 | pF | ||||
RG | Series gate resistance(1) | 1.2 | 2.5 | 1.1 | 2.2 | Ω | ||||
Qg | Gate charge total (4.5 V)(1) | VDS = 12.5 V,
IDS = 20 A |
9.7 | 12.6 | 23 | 30 | nC | |||
Qgd | Gate charge gate-to-drain | 2.3 | 3.6 | nC | ||||||
Qgs | Gate charge gate-to-source | 3.5 | 6.0 | nC | ||||||
Qg(th) | Gate charge at Vth | 1.9 | 3.5 | nC | ||||||
QOSS | Output charge | VDS = 12.5 V, VGS = 0 V | 15.1 | 33 | nC | |||||
td(on) | Turnon delay time | VDS = 12.5 V, VGS = 4.5 V,
IDS = 20 A, RG = 2 Ω |
8.4 | 9.5 | ns | |||||
tr | Rise time | 20.4 | 14.8 | ns | ||||||
td(off) | Turnoff delay time | 14.5 | 29.3 | ns | ||||||
tf | Fall time | 4.3 | 6.6 | ns | ||||||
DIODE CHARACTERISTICS | ||||||||||
VSD | Diode forward voltage | IDS = 20 A, VGS = 0 V | 0.85 | 1 | 0.75 | 0.82 | V | |||
Qrr | Reverse recovery charge | Vdd = 12 V, IF = 20 A,
di/dt = 300 A/μs |
27 | 50 | nC | |||||
trr | Reverse recovery time | 22 | 34 | ns |
|
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
|
Max RθJA = 102°C/W when mounted on minimum pad area of 2-oz (0.071-mm) thick Cu. |