JAJSFA3B September 2012 – April 2018 CSD86360Q5D
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VGS | Gate drive voltage | 4.5 | 8 | V | |
VIN | Input supply voltage | 22 | V | ||
ƒSW | Switching frequency | CBST = 0.1 μF (min) | 200 | 1500 | kHz |
Operating current | 50 | A | |||
TJ | Operating temperature | 125 | °C |