STATIC CHARACTERISTICS |
IS1S2 |
Source1-to-Source2 leakage current |
VG1S1 = 0 V, VG2S2 = 0 V, VS1S2 = 24 V |
|
|
1 |
μA |
IGSS |
Gate-to-source leakage current |
VS1S2 = 0 V, VGS = 10 V |
|
|
100 |
nA |
VGS(th) |
Gate-to-source threshold voltage |
VS1S2 = VGS, IS1S2 = 250 μA |
0.6 |
0.9 |
1.2 |
V |
RS1S2(on) |
Source1-to-Source2 on resistance |
VGS = 2.5 V, IS1S2 = 20 A |
|
6.7 |
9.6 |
mΩ |
VGS = 4.5 V, IS1S2 = 23 A |
|
4.6 |
5.5 |
gfs |
Transconductance |
VS1S2 = 3 V, IS1S2 = 23 A |
|
149 |
|
S |
DYNAMIC CHARACTERISTICS(1) |
CISS |
Input capacitance |
VGS = 0 V, VS1S2 = 15 V, ƒ = 1 MHz |
|
3300 |
4290 |
pF |
COSS |
Output capacitance |
|
281 |
365 |
pF |
CRSS |
Reverse transfer capacitance |
|
154 |
200 |
pF |
Qg |
Gate charge total (4.5 V) |
VS1S2 = 15 V, IS1S2 = 23 A VG1S1 = 4.5 V, VG2S2 = 0 V |
|
28 |
|
nC |
Qgd |
Gate charge gate-to-drain |
|
6.0 |
|
nC |
Qgs |
Gate charge gate-to-source |
|
6.3 |
|
nC |
Qg(th) |
Gate charge at Vth |
|
|
3.2 |
|
nC |
td(on) |
Turnon delay time |
VS1S2 = 15 V, IS1S2 = 23 A VGS = 4.5 V, RGEN = 0 Ω |
|
9 |
|
ns |
tr |
Rise time |
|
27 |
|
ns |
td(off) |
Turnoff delay time |
|
41 |
|
ns |
tf |
Fall time |
|
13 |
|
ns |
DIODE CHARACTERISTICS |
Ifss |
Maximum continuous Source1-to-Source2 diode forward current(2) |
VG1S1 = 0 V, VG2S2 = 4.5 V |
|
|
2 |
A |
Vfss |
Source1-to-Source2 diode forward voltage |
VG1S1 = 0 V, VG2S2 = 4.5 V, Ifss = 23 A |
|
0.8 |
1.0 |
V |