The CSD87334Q3D NexFET™ power block is an optimized design for synchronous buck and boost applications offering high-current, high-efficiency, and high-frequency capability in a small 3.3 mm × 3.3 mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution in high-duty cycle applications when paired with an external controller or driver.
.
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD87334Q3D | 2500 | 13-Inch Reel | SON 3.30-mm × 3.30-mm Plastic Package |
Tape and Reel |
CSD87334Q3DT | 250 | 7-Inch Reel |
.
.
Changes from * Revision (August 2015) to A Revision
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | VIN to PGND | 30 | V | ||
VSW to PGND | 30 | ||||
VSW to PGND (10 ns) | 32 | ||||
TG to TGR | –0.3 | 10 | |||
BG to PGND | –0.3 | 10 | |||
IDM | Pulsed current rating | 60 | A | ||
PD | Power dissipation | 6 | W | ||
EAS | Avalanche energy | Sync FET, ID = 31 A, L = 0.1 mH | 48 | mJ | |
Control FET, ID = 31 A, L = 0.1 mH | 48 | ||||
TJ | Operating junction temperature | –55 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VGS | Gate drive voltage | 3.3 | 8 | V | |
VIN | Input supply voltage | 24 | V | ||
ƒSW | Switching frequency | CBST = 0.1 µF (min) | 1500 | kHz | |
Operating current | 20 | A | |||
TJ | Operating temperature | 125 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | Power loss(1) | VIN = 12 V, VGS = 5 V, VOUT = 3.3 V, IOUT = 12 A, ƒSW = 500 kHz, LOUT = 1 µH, TJ = 25°C |
1.6 | W | ||
IQVIN | VIN quiescent current | TG to TGR = 0 V BG to PGND = 0 V | 10 | µA |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance (min Cu)(2) | 130 | °C/W | ||
Junction-to-ambient thermal resistance (max Cu)(2)(1) | 75 | ||||
RθJC | Junction-to-case thermal resistance (top of package)(2) | 21 | °C/W | ||
Junction-to-case thermal resistance (PGND pin)(2) | 2.1 |
PARAMETER | TEST CONDITIONS | Q1 CONTROL FET | Q2 SYNC FET | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
STATIC CHARACTERISTICS | ||||||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 µA | 30 | 30 | V | |||||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 20 V | 1 | 1 | µA | |||||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 10 V | 100 | 100 | nA | |||||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 µA | 0.75 | 0.90 | 1.20 | 0.75 | 0.90 | 1.20 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 3.5 V, IDS = 12 A | 6.3 | 8.3 | 6.3 | 8.3 | mΩ | |||
VGS = 4.5 V, IDS = 12 A | 5.6 | 7.0 | 5.6 | 7.0 | ||||||
VGS = 8 V, IDS = 12 A | 4.9 | 6.0 | 4.9 | 6.0 | ||||||
gfs | Transconductance | VDS = 15 V, IDS = 12 A | 62 | 62 | S | |||||
DYNAMIC CHARACTERISTICS | ||||||||||
CISS | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
971 | 1260 | 971 | 1260 | pF | |||
COSS | Output capacitance | 453 | 589 | 453 | 589 | pF | ||||
CRSS | Reverse transfer capacitance | 16 | 21 | 16 | 21 | pF | ||||
RG | Series gate resistance | 1.0 | 2.0 | 1.0 | 2.0 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 15 V, IDS = 12 A |
6.4 | 8.3 | 6.4 | 8.3 | nC | |||
Qgd | Gate charge gate-to-drain | 1.0 | 1.0 | nC | ||||||
Qgs | Gate charge gate-to-source | 1.9 | 1.9 | nC | ||||||
Qg(th) | Gate charge at Vth | 0.9 | 0.9 | nC | ||||||
QOSS | Output charge | VDS = 15 V, VGS = 0 V | 10.5 | 10.5 | nC | |||||
td(on) | Turnon delay time | VDS = 15 V, VGS = 4.5 V, IDS = 12 A, RG = 2 Ω |
4 | 4 | ns | |||||
tr | Rise time | 7 | 7 | ns | ||||||
td(off) | Turnoff delay time | 11 | 11 | ns | ||||||
tf | Fall time | 17 | 17 | ns | ||||||
DIODE CHARACTERISTICS | ||||||||||
VSD | Diode forward voltage | IDS = 12 A, VGS = 0 V | 0.8 | 1.0 | 0.8 | 1.0 | V | |||
Qrr | Reverse recovery charge | VDS = 15 V, IF = 12 A, di/dt = 300 A/µs |
23 | 23 | nC | |||||
trr | Reverse recovery Time | 18 | 18 | ns |
![]() |
Max RθJA = 75°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
![]() |
Max RθJA = 130°C/W when mounted on minimum pad area of 2-oz (0.071-mm) thick Cu. |
VIN = 12 V | VGS = 5 V | VOUT = 3.3 V |
IOUT = 15 A | LOUT = 1.0 µH |
VIN = 12 V | VGS = 5 V | IOUT = 15 A |
ƒSW = 500 kHz | LOUT = 1.0 µH |
ƒSW = 500 kHz | VGS = 5 V | VOUT = 3.3 V |
IOUT = 15 A | LOUT = 1.0 µH |
VIN = 12 V | VGS = 5 V | IOUT = 15 A |
ƒSW = 500 kHz | VOUT = 3.3 V |
ID = 12 A | VDS = 15 V |
ID = 250 µA | ||
ID = 12 A | |
VDS = 5 V | ||
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The CSD87334Q3D NexFET power block is an optimized design for synchronous buck applications using 5-V gate drive. The control FET and sync FET silicon are parametrically tuned to yield the lowest power loss and highest system efficiency. As a result, a new rating method is needed which is tailored towards a more systems-centric environment. System-level performance curves such as power loss, Safe Operating Area, and normalized graphs allow engineers to predict the product performance in the actual application.
MOSFET centric parameters such as RDS(ON) and Qgd are needed to estimate the loss generated by the devices. In an effort to simplify the design process for engineers, Texas Instruments has provided measured power loss performance curves. Figure 1 plots the power loss of the CSD87334Q3D as a function of load current. This curve is measured by configuring and running the CSD87334Q3D as it would be in the final application (see Figure 19). The measured power loss is the CSD87334Q3D loss and consists of both input conversion loss and gate drive loss. Equation 1 is used to generate the power loss curve.
The power loss curve in Figure 1 is measured at the maximum recommended junction temperatures of 125°C under isothermal test conditions.
The SOA curves in the CSD87334Q3D data sheet provides guidance on the temperature boundaries within an operating system by incorporating the thermal resistance and system power loss. Figure 3 to Figure 5 outline the temperature and airflow conditions required for a given load current. The area under the curve dictates the SOA. All the curves are based on measurements made on a PCB design with dimensions of 4 in (W) × 3.5 in (L) × 0.062 in (T) and 6 copper layers of 1-oz copper thickness.
The normalized curves in the CSD87334Q3D data sheet provides guidance on the power loss and SOA adjustments based on their application specific needs. These curves show how the power loss and SOA boundaries adjust for a given set of system conditions. The primary Y-axis is the normalized change in power loss, and the secondary Y-axis is the change is system temperature required in order to comply with the SOA curve. The change in power loss is a multiplier for the power loss curve and the change in temperature is subtracted from the SOA curve.
The user can estimate product loss and SOA boundaries by arithmetic means (see Design Example section). Though the power loss and SOA curves in this data sheet are taken for a specific set of test conditions, the following procedure outlines the steps the user should take to predict product performance for any set of system conditions.
Operating conditions:
In the design example, the estimated power loss of the CSD87334Q3D would increase to 3.4 W. In addition, the maximum allowable board or ambient temperature, or both, would have to decrease by 2°C. Figure 20 graphically shows how the SOA curve would be adjusted accordingly.
In the design example, the SOA temperature adjustment yields a reduction in allowable board/ambient temperature of 2°C. In the event the adjustment value is a negative number, subtracting the negative number would yield an increase in allowable board or ambient temperature.
.
There are two key system-level parameters that can be addressed with a proper PCB design: electrical and thermal performance. Properly optimizing the PCB layout yields maximum performance in both areas. A brief description on how to address each parameter is provided.
The power block has the ability to switch voltages at rates greater than 10 kV/µs. Special care must be then taken with the PCB layout design and placement of the input capacitors, driver IC, and output inductor.
The power block has the ability to utilize the GND planes as the primary thermal path. As such, the use of thermal vias is an effective way to pull away heat from the device and into the system board. Concerns of solder voids and manufacturability problems can be addressed by the use of three basic tactics to minimize the amount of solder attach that will wick down the via barrel:
The number and drill size of the thermal vias should align with the PCB design rules and manufacturing capabilities of the end user.