SLPS287E March 2011 – February 2017 CSD87351Q5D
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
DIM | MILLIMETERS | INCHES | ||
---|---|---|---|---|
MIN | MAX | MIN | MAX | |
a | 1.400 | 1.500 | 0.055 | 0.059 |
b | 0.360 | 0.460 | 0.014 | 0.018 |
c | 0.150 | 0.250 | 0.006 | 0.010 |
c1 | 0.150 | 0.250 | 0.006 | 0.010 |
d | 1.630 | 1.730 | 0.064 | 0.068 |
d1 | 0.280 | 0.380 | 0.011 | 0.015 |
d2 | 0.200 | 0.300 | 0.008 | 0.012 |
d3 | 0.291 | 0.391 | 0.012 | 0.015 |
D1 | 4.900 | 5.100 | 0.193 | 0.201 |
D2 | 4.269 | 4.369 | 0.168 | 0.172 |
E | 4.900 | 5.100 | 0.193 | 0.201 |
E1 | 5.900 | 6.100 | 0.232 | 0.240 |
E2 | 3.106 | 3.206 | 0.122 | 0.126 |
e | 1.270 TYP | 0.050 | ||
f | 0.396 | 0.496 | 0.016 | 0.020 |
L | 0.510 | 0.710 | 0.020 | 0.028 |
θ | 0.000 | — | — | — |
K | 0.812 | 0.032 |
NOTE:
Dimensions are in mm (in).NOTE:
Dimensions are in mm (in).For recommended circuit layout for PCB designs, see Reducing Ringing Through PCB Layout Techniques (SLPA005).
NOTES:
1. 10-sprocket hole-pitch cumulative tolerance ±0.2.