SLPS286D June 2011 – February 2017 CSD87352Q5D
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Voltage | VIN to PGND | 30 | V | |
VSW to PGND | 30 | |||
VSW to PGND (10 ns) | 32 | |||
TG to TGR | –8 | 10 | ||
BG to PGND | –8 | 10 | ||
Pulsed current rating, IDM(2) | 60 | A | ||
Power dissipation, PD | 8.5 | W | ||
Avalanche energy, EAS | Sync FET, ID = 65 A, L = 0.1 mH | 211 | mJ | |
Control FET, ID = 37 A, L = 0.1 mH | 68 | |||
Operating junction, TJ | –55 | 150 | °C | |
Storage temperature, TSTG | –55 | 150 | °C |
PARAMETER | CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Gate drive voltage, VGS | 4.5 | 8 | V | |
Input supply voltage, VIN | 27 | V | ||
Switching frequency, ƒSW | CBST = 0.1 μF (min) | 1500 | kHz | |
Operating current | 25 | A | ||
Operating temperature, TJ | 125 | °C |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Power loss, PLOSS (1) | VIN = 12 V, VGS = 5 V, VOUT = 1.3 V, IOUT = 15 A, ƒSW = 500 kHz, LOUT = 0.3 µH, TJ = 25°C |
1.8 | W | ||
VIN quiescent current, IQVIN | TG to TGR = 0 V BG to PGND = 0 V |
10 | µA |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance (min Cu)(1)(2) | 150 | °C/W | ||
Junction-to-ambient thermal resistance (max Cu)(1)(2) | 82 | ||||
RθJC | Junction-to-case thermal resistance (top of package)(2) | 33 | °C/W | ||
Junction-to-case thermal resistance (PGND pin)(2) | 2.8 |
PARAMETER | TEST CONDITIONS | Q1 Control FET | Q2 Sync FET | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
STATIC CHARACTERISTICS | ||||||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 30 | 30 | V | |||||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 24 V | 1 | 1 | μA | |||||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = +10 / –8 V | 100 | 100 | nA | |||||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 μA | 1 | 2.1 | 0.75 | 1.15 | V | |||
ZDS(on)(1) | Effective AC on-impedance | VIN = 12 V, VGS = 5 V, VOUT = 1.3 V, IOUT = 15 A, ƒSW = 500 kHz, LOUT = 0.3 µH, TJ = 25°C |
9 | 2.8 | mΩ | |||||
gfs | Transconductance | VDS = 15 V, IDS = 15 A | 51 | 87 | S | |||||
DYNAMIC CHARACTERISTICS | ||||||||||
CISS | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
740 | 890 | 1500 | 1800 | pF | |||
COSS | Output capacitance | 315 | 380 | 645 | 775 | pF | ||||
CRSS | Reverse transfer capacitance | 12 | 14 | 38 | 46 | pF | ||||
RG | Series gate resistance | 1.2 | 2.4 | 0.6 | 1.2 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 15 V, IDS = 15 A |
4.6 | 5.5 | 10.4 | 12.5 | nC | |||
Qgd | Gate charge gate-to-drain | 0.9 | 1.9 | nC | ||||||
Qgs | Gate charge gate-to-source | 1.5 | 2.2 | nC | ||||||
Qg(th) | Gate charge at Vth | 0.9 | 1.2 | nC | ||||||
QOSS | Output charge | VDS = 9.8 V, VGS = 0 V | 6.6 | 13 | nC | |||||
td(on) | Turnon delay time | VDS = 15 V, VGS = 4.5 V, IDS = 15 A, RG = 2 Ω |
5.4 | 6.1 | ns | |||||
tr | Rise time | 11 | 7 | ns | ||||||
td(off) | Turnoff delay time | 9.5 | 16 | ns | ||||||
tf | Fall time | 2 | 2.7 | ns | ||||||
DIODE CHARACTERISTICS | ||||||||||
VSD | Diode forward voltage | IDS = 15 A, VGS = 0 V | 0.8 | 0.8 | V | |||||
Qrr | Reverse recovery charge | Vdd = 9.8 V, IF = 15 A, di/dt = 300 A/μs |
11.3 | 16.3 | nC | |||||
trr | Reverse recovery time | 16 | 20 | ns |
|
Max RθJA = 82°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
|
Max RθJA = 150°C/W when mounted on minimum pad area of 2-oz (0.071-mm) thick Cu. |