SLPS560 December 2015 CSD87502Q2
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The CSD87502Q2 is a 30 V, 27 mΩ N-Channel device with dual independent MOSFETs in a SON 2 x 2 mm plastic package. The two FETs were designed to be used in a half-bridge configuration for synchronous buck and other power supply applications. Additionally, these NexFET™ power MOSFETs can be used for adaptor, USB input protection, and battery charging applications. The dual FETs feature low drain-to-source on-resistance that minimizes losses and offers low component count for space-constrained applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 2.2 | nC | |
Qgd | Gate Charge Gate to Drain | 0.5 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 3.8 V | 42.0 | mΩ |
VGS = 4.5 V | 35.5 | mΩ | ||
VGS = 10 V | 27.0 | mΩ | ||
VGS(th) | Threshold Voltage | 1.6 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD87502Q2 | 7-Inch Reel | 3000 | SON 2 x 2 mm Plastic Package |
Tape and Reel |
CSD87502Q2T | 7-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 5.0 | A |
IDM | Pulsed Drain Current(1) | 23 | A |
PD | Power Dissipation(2) | 2.3 | W |
TJ, Tstg |
Operating Junction Temperature, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 7.9 A, L = 0.1 mH, RG = 25 Ω |
3.1 | mJ |
RDS(on) vs VGS |
Gate Charge |