SLPS416C June 2014 – March 2015 CSD95372AQ5M
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN to PGND | –0.3 | 25 | V | |
VSW to PGND | –0.3 | 25 | V | |
VSW to PGND (<10 ns) | –7 | 27 | V | |
VDD to PGND | –0.3 | 7 | V | |
ENABLE, PWM, FCCM, TAO to PGND(2) | –0.3 | VDD + 0.3 | V | |
BOOT to BOOT_R(2) | –0.3 | VDD + 0.3 | V | |
PD, Power Dissipation | 12 | W | ||
TJ, Operating Temperature Range | –55 | 150 | °C | |
Tstg, Storage Temperature Range | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
ESD Rating | Human Body Model (HBM) | ±2000 | V | |
Charged Device Model (CDM) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Gate Drive Voltage | 4.5 | 5.5 | V | |
VIN | Input Supply Voltage | 16 | V | ||
VOUT | Output Voltage | 5.5 | V | ||
IOUT | Continuous Output Current | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, ƒSW = 500 kHz, LOUT = 0.22 µH(1) |
60 | A | |
IOUT-PK | Peak Output Current(2) | 90 | A | ||
ƒSW | Switching Frequency | CBST = 0.1 µF (min) | 2000 | kHz | |
On Time Duty Cycle | ƒSW = 1 MHz | 85 | % | ||
Minimum PWM On Time | 20 | ns | |||
Operating Temperature | –40 | 125 | °C |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-Case Thermal Resistance (Top of package)(1) | 15 | °C/W | ||
RθJB | Junction-to-Board Thermal Resistance(2) | 2 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | ||||||
Power Loss(1) | VIN = 12 V, VDD = 5 V, VOUT = 1.2 V, IOUT = 30 A, ƒSW = 500 kHz, LOUT = 0.22 µH , TJ = 25°C |
3.3 | W | |||
Power Loss(2) | VIN = 12 V, VDD = 5 V, VOUT = 1.2 V, IOUT = 30 A, ƒSW = 500 kHz, LOUT = 0.22 µH , TJ = 125°C |
3.9 | W | |||
VIN | ||||||
IQ | VIN Quiescent Current | ENABLE = 0, VDD = 5 V | 10 | µA | ||
VDD | ||||||
IDD | Standby Supply Current | ENABLE = 0, PWM = 0 | 250 | µA | ||
IDD | Operating Supply Current | ENABLE = 5 V, PWM = 50% Duty cycle, ƒSW = 500 kHz |
23 | mA | ||
POWER-ON RESET AND UNDERVOLTAGE LOCKOUT | ||||||
VDD Rising | Power-On Reset | 3.9 | V | |||
VDD Falling | UVLO | 3.4 | V | |||
Hysteresis | 100 | 250 | mV | |||
Startup Delay(3) | ENABLE = 5 V | 6 | µs | |||
ENABLE | ||||||
VIH | Logic Level High | Schmitt Trigger Input See Figure 11 |
2.0 | V | ||
VIL | Logic Level Low | 0.8 | V | |||
Weak Pulldown Impedance | 100 | kΩ | ||||
tPDH | Rising Propagation Delay | 3 | µs | |||
tPDL | Falling Propagation Delay | 30 | ns | |||
FCCM | ||||||
VIH | Logic Level High | Schmitt Trigger Input See Figure 13 and Figure 14 |
2.0 | V | ||
VIL | Logic Level Low | 0.8 | V | |||
Weak Pullup Current | 5 | µA | ||||
THERMAL SHUTDOWN(2) | ||||||
Start Threshold | 150 | 165 | °C | |||
Temperature Hysteresis | 25 | °C | ||||
PWM | ||||||
IPWMH | PWM = 5 V | 500 | µA | |||
IPWML | PWM = 0 | –500 | µA | |||
VPWMH | PWM Logic Level High | CPWM = 10 pF | 2.3 | 2.5 | 2.7 | V |
VPWML | PWM Logic Level Low | 0.7 | 0.9 | 1.1 | V | |
PWM Tri-State Open Voltage | 1.5 | V | ||||
tPDLH and tPDHL | PWM to VSW Propagation Delay(2) | 50 | ns | |||
t3HT | Tri-State Shutdown Hold-off Time (2) | 30 | ns | |||
t3SD | Tri-State Shutdown Propagation Delay(2) | 80 | 160 | ns | ||
t3RD | Tri-State Recovery Propagation Delay(2) | 50 | 80 | ns | ||
tDEM | Diode Emulation Minimum On Time(2) | 150 | ns | |||
BOOTSTRAP SWITCH | ||||||
VFBOOT | Forward Voltage | Measured from VDD to VBOOT, IF = 10 mA | 200 | 360 | mV | |
IRBOOT | Reverse Leakage(1) | VBOOT – VDD = 20 V | 0.15 | 1 | µA | |
ZERO CROSSING COMPARATOR | ||||||
LS FET Turn-off Current | Diode Emulation Mode Enabled VOUT = 1.8 V, L = 150 nH |
0 | 1.125 | A | ||
THERMAL ANALOG OUTPUT TAO | ||||||
Output Voltage at 25°C | 0.56 | 0.60 | 0.64 | V | ||
Output Voltage Temperature Coefficient | 8 | mV/°C |