DAC082S085は、変換に必要な機能をすべて備えた汎用のデュアル、8ビット、電圧出力D/Aコンバータ(DAC)です。2.7V~5.5Vの単一電源で動作し、消費電力は3V時に0.6mW、5V時に1.6mWです。DAC082S085は10ピンのSONおよびVSSOPパッケージで供給されます。10ピンWSONパッケージを使用した場合、DAC082S085はクラス最小のデュアルDACです。オンチップの出力アンプによりレール・ツー・レール出力が可能で、3線式のシリアル・インターフェイスは電源電圧範囲の全体にわたって40MHzまでのクロック速度で動作します。競合製品は、電源電圧が2.7V~3.6Vの範囲で、クロック速度は25MHzまでに制限されています。シリアル・インターフェイスは、標準の SPI™、QSPI、MICROWIRE、DSPインターフェイスと互換性があります。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
DAC082S085 | VSSOP (10) | 3.00mm×3.00mm |
WSON (10) | 3.00mm×3.00mm |
Changes from F Revision (March 2013) to G Revision
Changes from E Revision (March 2013) to F Revision
The reference for the DAC082S085 serves both channels and can vary in voltage between 1 V and VA, providing the widest possible output dynamic range. The DAC082S085 has a 16-bit input shift register that controls the outputs to be updated, the mode of operation, the power-down condition, and the binary input data. Both outputs can be updated simultaneously or individually depending on the setting of the two mode of operation bits.
A power-on reset circuit ensures that the DAC output powers up to 0 V and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt with three different termination options.
The low power consumption and small packages of the DAC082S085 make it an excellent choice for use in battery-operated equipment.
The DAC082S085 is one of a family of pin-compatible DACs, including the 10-bit DAC102S085 and the 12-bit DAC124S085. The DAC082S085 operates over the extended industrial temperature range of −40°C to 105°C.