SNAS515G July 2011 – December 2014 DAC161P997
PRODUCTION DATA.
PIN | DESCRIPTION | ESD PROTECTION | |
---|---|---|---|
NAME | NO. | ||
VA | 15 | Analog block positive supply rail |
![]() |
COMA | 1 | Analog block negative supply rail (local COMMMON) |
![]() |
COMD | 2 | Digital block negative supply rail (local COMMON) |
![]() |
VD | 3 | Digital block positive supply rail |
![]() |
DIN | 4 | SWIF input | |
DBACK | 5 | SWIF input loop back | |
ACKB | 6 | SWIF acknowledge output - open drain, active LOW | |
ERRLVL | 8 | Sets the output current level at power-up | |
LOW | 10 | Must be tied to COMA, COMD potential | |
C1 | 14 | External capacitor | |
C2 | 13 | External capacitor, HART Input | |
C3 | 12 | External capacitor | |
BASE | 16 | External NPN base drive | |
N.C. | 11 | User must not connect to this pin | |
ERRB | 7 | Error flag output open drain, active LOW |
![]() |
OUT | 9 | Loop output current source |
![]() |
DAP | - | Die Attach Pad. For best thermal conductivity and best noise immunity DAP should be soldered to the PCB pad which is connected directly to circuit common node (COMA, COMD) | - |