JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
The word-wide format is selected by setting 16bit_in to 1b in the config2 register. In this mode the 16-bit data for channels I and Q is word-wide interleaved in the form I0, Q0, I1, Q1… into the D[15:0] 16-bit bus. Data into the DAC3482 is formatted according to the diagram shown in Figure 6-3 where index 0 is the data LSB and index 15 is the data MSB.
For word-wide format only. The FIFO read and write pointers can also be synced by SIF SYNC as the third option if multi-device synchronization is not needed. In this sync mode, syncsel_data_formatter(1:0) in register config32 can be set to 10b or 11b. The syncsel_fifoin(3:0) and syncsel_fifoout(3:0) in register config32 need to be both set to 1000b for the SIF SYNC option.