JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config20 | 0x14 | 15:0 | phase_ add(15:0) | The phase_add(15:0) value is used to determine the NCO frequency. The 2s-complement formatted value can be positive or negative. Each LSB represents Fs/(2^32) frequency step. | 0x0000 |