JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ANALOG OUTPUT(1) | ||||||||
fDAC | Maximum DAC rate(4) | PLL OFF | 1250 | MSPS | ||||
PLL ON - devices without enhanced test coverage | 1000 | |||||||
PLL ON - devices with enhanced test coverage | 1250 | |||||||
AC PERFORMANCE(2) | ||||||||
SFDR | Spurious free dynamic range (0 to fDAC/2) tone at 0 dBFS | fDAC = 1.25GSPS, fOUT = 20MHz | 82 | dBc | ||||
fDAC = 1.25GSPS, fOUT = 50MHz | 77 | |||||||
fDAC = 1.25GSPS, fOUT = 70MHz | 72 | |||||||
IMD3 | Third-order two-tone intermodulation distortion Each tone at –12 dBFS | fDAC = 1.25MSPS, fOUT = 30 ± 0.5MHz | 81 | dBc | ||||
fDAC = 1.25GSPS, fOUT = 50 ± 0.5MHz | 79 | |||||||
fDAC = 1.25GSPS, fOUT = 100 ± 0.5MHz | 77.5 | |||||||
NSD | Noise spectral density Tone at 0dBFS | fDAC = 1.25GSPS, fOUT = 10MHz | 160 | dBc/Hz | ||||
fDAC = 1.25GSPS, fOUT = 80MHz | 155 | |||||||
ACLR(3) | Adjacent channel leakage ratio, single carrier | fDAC = 1.2288GSPS, fOUT = 30.72MHz | 77 | dBc | ||||
fDAC = 1.2288GSPS, fOUT = 153.6MHz | 74 | |||||||
Alternate channel leakage ratio, single carrier | fDAC = 1.2288GSPS, fOUT = 30.72MHz | 82 | ||||||
fDAC = 1.2288GSPS, fOUT = 153.6MHz | 80 | |||||||
Channel isolation | fDAC = 1.25GSPS, fOUT = 10MHz | 84 | dBc |