JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config36 | 0x24 | 15:13 | datadly(2:0) | Controls the delay of the data inputs through the LVDS receivers. Each LSB adds approximately 50 ps. Refer to Digital Input Timing Specifications in Section 5.9 for details. 0: Minimum | 000 |
12:10 | clkdly(2:0) | Controls the delay of the data clock through the LVDS receivers. Each LSB adds approximately 50 ps. Refer to Digital Input Timing Specifications in Section 5.9 for details. 0: Minimum | 000 | ||
9:0 | Reserved | Reserved for factory use. | 0x000 |