JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config30 | 0x1E | 15:12 | syncsel_qmoffset(3:0) | Selects the syncing source(s) of the double buffered QMC offset registers. A 1b in the bit enables the signal as a sync source. More than one sync source is permitted. Bit 15: sif_sync (via config31) Bit 14: SYNC Bit 13: OSTR Bit 12: Auto-sync from register write | 0001 |
11:8 | Reserved | Reserved for factory use. | 0001 | ||
7:4 | syncsel_qmcorr(3:0) | Selects the syncing source(s) of the double buffered QMC correction registers. A 1b in the bit enables the signal as a sync source. More than one sync source is permitted. Bit 7: sif_sync (via config31) Bit 6: SYNC Bit 5: OSTR Bit 4: Auto-sync from register write | 0001 | ||
3:0 | Reserved | Reserved for factory use. | 0001 |