JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
The DAC3482 has a 16-bit LVDS bus that accepts 16-bit I and Q data in either word-wide or byte-wide formats. In word-wide mode data is sent through a 16-bit bus while in byte-wide mode an 8-bit bus is used. The selection between the two modes is done through 16bit_in in the config2 register. The LVDS bus inputs in each mode are shown in Table 6-2.
INPUT MODE | PINS |
---|---|
Word-wide | D[15..0] |
Byte-wide(1) | D[7..0] |
Data is sampled by the LVDS double data rate (DDR) clock DATACLK. Setup and hold requirements must be met for proper sampling.
For both input bus modes, a sync signal, either FRAME or SYNC, can sync the FIFO read and/or write pointers. In byte-wide mode, the sync source is needed to establish the correct sample boundaries.
The sync signal, either FRAME or SYNC, can be either a pulse or a periodic signal where the sync period corresponds to multiples of 8 samples. FRAME or SYNC is sampled by a rising edge in DATACLK. The pulse-width (t(FRAME_SYNC)) needs to be at least equal to ½ of the DATACLK period.
For both input bus mode, the value in FRAME sampled by the next falling edge in DATACLK can be used as a block parity value. This feature is enabled by setting frame_parity_ena in register config1 to 1b. Refer to Section 6.3.11 section for more detail.