JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Name | Address | Default | (MSB) Bit 15 | Bit 14 | Bit 13 | Bit 12 | Bit 11 | Bit 10 | Bit 9 | Bit 8 | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | (LSB) Bit 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
config0 | 0x00 | 0x049C | qmc_offset_ ena | reserved | qmc_corr_ ena | reserved | interp(3:0) | fifo_ena | reserved | reserved | alarm_out_ ena | alarm_outpol | clkdiv_sync_ ena | invsinc_ena | reserved | |||
config1 | 0x01 | 0x050E | iotest_ena | reserved | reserved | 64cnt_ ena | oddeven_parity | word_ parity_ ena | frame_ parity_e na | reserved | reserved | dacI_ complement | dacQ_ complement | reserved | alarm_ 2away_ ena | alarm_ 1away_ ena | alarm_ collision_ ena | reserved |
config2 | 0x02 | 0x7000 | 16bit_in | dacclk gone_ena | dataclk gone_ena | collision_ gone_ena | resreved | reserved | reserved | reserved | sif4_ena | mixer_ena | mixer_gain | nco_ena | revbus | reserved | twos | reserved |
config3 | 0x03 | 0xF000 | coarse_dac(3:0) | reserved | reserved | sif_txenable | ||||||||||||
config4 | 0x04 | NA | iotest_results(15:0) | |||||||||||||||
config5 | 0x05 | NA | alarm_ from_ zerochk | reserved | alarms_from_fifo(2:0) | alarm_ dacclk_ gone | alarm_ dataclk_ gone | alarm_ output_ gone | alarm_ from _ iotest | reserved | alarm_ from_pll | alarm_ rparity | alarm_ fparity | alarm_ frame_parity | reserved | reserved | ||
config6 | 0x06 | NA | tempdata(7:0) | reserved | reserved | reserved | ||||||||||||
config7 | 0x07 | 0xFFFF | alarms_mask(15:0) | |||||||||||||||
config8 | 0x08 | 0x0000 | reserved | reserved | reserved | qmc_offsetI(12:0) | ||||||||||||
config9 | 0x09 | 0x8000 | fifo_offset(2:0) | qmc_offsetQ(12:0) | ||||||||||||||
config10 | 0x0A | 0x0000 | reserved | reserved | reserved | reserved | ||||||||||||
config11 | 0x0B | 0x0000 | reserved | reserved | reserved | reserved | ||||||||||||
config12 | 0x0C | 0x0400 | reserved | reserved | reserved | reserved | reserved | qmc_gainI(10:0) | ||||||||||
config13 | 0x0D | 0x0400 | cmix(3:0) | reserved | qmc_gainQ(10:0) | |||||||||||||
config14 | 0x0E | 0x0400 | reserved | reserved | reserved | reserved | reserved | reserved | ||||||||||
config15 | 0x0F | 0x0400 | output_delay (1:0) | reserved | reserved | reserved | ||||||||||||
config16 | 0x10 | 0x0000 | reserved | reserved | reserved | reserved | qmc_phase(11:0) | |||||||||||
config17 | 0x11 | 0x0000 | reserved | reserved | reserved | reserved | reserved | |||||||||||
config18 | 0x12 | 0x0000 | phase_offset(15:0) | |||||||||||||||
config19 | 0x13 | 0x0000 | reserved | |||||||||||||||
config20 | 0x14 | 0x0000 | phase_add(15:0) | |||||||||||||||
config21 | 0x15 | 0x0000 | phase_add(31:16) | |||||||||||||||
config22 | 0x16 | 0x0000 | reserved | |||||||||||||||
config23 | 0x17 | 0x0000 | reserved | |||||||||||||||
config24 | 0x18 | NA | reserved | pll_reset | pll_ ndivsync_ ena | pll_ena | reserved | pll_cp(1:0) | pll_p(2:0) | pll_lfvolt(2:0) | ||||||||
config25 | 0x19 | 0x0440 | pll_m(7:0) | pll_n(3:0) | pll_vcoitune(2:0) | reserved | ||||||||||||
config26 | 0x1A | 0x0020 | pll_vco(5:0) | reserved | reserved | bias_ sleep | tsense_ sleep | pll_sleep | clkrecv_ sleep | reserved | reserved | reserved | reserved | |||||
config27 | 0x1B | 0x0000 | extref_ena | reserved | reserved | reserved | fuse_ sleep | reserved | reserved | reserved | reserved | reserved | reserved | |||||
config28 | 0x1C | 0x0000 | reserved | reserved | ||||||||||||||
config29 | 0x1D | 0x0000 | reserved | reserved | ||||||||||||||
config30 | 0x1E | 0x1111 | syncsel_qmoffset(3:0) | reserved | syncsel_qmcorr(3:0) | reserved | ||||||||||||
config31 | 0x1F | 0x1140 | syncsel_mixer(3:0) | reserved | syncsel_nco(3:0) | syncsel_dataformatter | sif_sync | reserved | ||||||||||
config32 | 0x20 | 0x2400 | syncsel_fifoin(3:0) | syncsel_fifoout(3:0) | reserved | clkdiv_ sync_sel | ||||||||||||
config33 | 0x21 | 0x0000 | reserved | |||||||||||||||
config34 | 0x22 | 0x1B1B | reserved | reserved | reserved | reserved | reserved | reserved | reserved | reserved | ||||||||
config35 | 0x23 | 0xFFFF | sleep_cntl(15:0) | |||||||||||||||
config36 | 0x24 | 0x0000 | datadly(2:0) | clkdly(2:0) | reserved | |||||||||||||
config37 | 0x25 | 0x7A7A | iotest_pattern0 | |||||||||||||||
config38 | 0x26 | 0xB6B6 | iotest_pattern1 | |||||||||||||||
config39 | 0x27 | 0xEAEA | iotest_pattern2 | |||||||||||||||
config40 | 0x28 | 0x4545 | iotest_pattern3 | |||||||||||||||
config41 | 0x29 | 0x1A1A | iotest_pattern4 | |||||||||||||||
config42 | 0x2A | 0x1616 | iotest_pattern5 | |||||||||||||||
config43 | 0x2B | 0xAAAA | iotest_pattern6 | |||||||||||||||
config44 | 0x2C | 0xC6C6 | iotest_pattern7 | |||||||||||||||
config45 | 0x2D | 0x0004 | reserved | ostrtodig_sel | ramp_ena | reserved | sifdac_ena | |||||||||||
config46 | 0x2E | 0x0000 | reserved | grp_delayI(7:0) | ||||||||||||||
config47 | 0x2F | 0x0000 | grp_delayQ(7:0) | reserved | ||||||||||||||
config48 | 0x30 | 0x0000 | sifdac(15:0) | |||||||||||||||
version | 0x7F | 0x540C | reserved | reserved | reserved | reserved | deviceid(1:0) | versionid(2:0) |