JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(1) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
Phase-locked loop | CONFIG26, pll_vco(5:0) – binary value / decimal value | b111111 / 63 | 3900 | 4000 | MHz | |
b111010 / 58 | 3850 | 3950 | MHz | |||
b110110 / 54 | 3800 | 3900 | MHz | |||
b110010 / 50 | 3770 | 3840 | MHz | |||
b101110 / 46 | 3730 | 3790 | MHz | |||
b101010 / 42 | 3690 | 3750 | MHz | |||
b100110 / 38 | 3650 | 3700 | MHz | |||
b100010 / 34 | 3600 | 3650 | MHz | |||
b011110 / 30 | 3580 | 3600 | MHz | |||
b010111 / 23(2) |