JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Figure 6-36 shows a schematic of the equivalent CMOS digital inputs of the DAC3482. SDIO, SCLK, SLEEP, and TXENABLE have pull-down resistors while SDENB and RESETB have pull-up resistors internal to the DAC3482. See the Section 5.6 for logic thresholds. The pull-up and pull-down circuitry is approximately equivalent to 100kΩ.