JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value | |
---|---|---|---|---|---|---|
config7 | 0x07 | 15:0 | alarms_mask(15:0) | These bits control the masking of the alarms. (0=not masked, 1= masked) | 0xFFFF | |
alarm_mask | Alarm that is Masked | |||||
15 | alarm_from_zerochk | |||||
14 | not used | |||||
13 | alarm_fifo_collision | |||||
12 | alarm_fifo_1away | |||||
11 | alarm_fifo_2away | |||||
10 | alarm_dacclk_gone | |||||
9 | alarm_dataclk_gone | |||||
8 | alarm_output_gone | |||||
7 | alarm_from_iotest | |||||
6 | not used | |||||
5 | alarm_from_pll | |||||
4 | alarm_rparity | |||||
3 | alarm_fparity | |||||
2 | alarm_frame_parity | |||||
1 | not used | |||||
0 | not used |