JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config9 | 0x09 | 15:13 | fifo_offset(2:0) | When the sync to the FIFO occurs, this is the value loaded into the FIFO read pointer. With this value the initial difference between write and read pointers can be controlled. This may be helpful in syncing multiple chips or controlling the delay through the device. | 100 |
12:0 | qmc_offsetQ(12:0) | DACQ offset correction. The offset is measured in DAC LSBs. | All zeros |